(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Bar Lift, Battery Hydraulic Type, Self-Propelled

Tora Bar Lift, Battery Hydraulic Type, Self-Propelled

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 457,599.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST50A SALE
ST80A-WW SALE
ST98A SALE
ST98A-WN SALE
STW38A SALE
STW65A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Stroke
(mm)
Wheel Diameter, D
(mm)
Rise / Fall Time Full Loaded
(sec)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Battery Equipped Charging Time Amount Of Content

฿ 457,599.00

฿ 418,016.69

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 - 1500 70/150 22 300 460-5527 209 GR-95D31R 7 hour 1 unit

฿ 546,970.00

฿ 499,657.10

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 - 1500 70/180 35 500 460-5578 364 SG-130E41R 7 hour 1 unit

฿ 564,200.00

฿ 376,490.66

BATTERY TYPE LIFTERS 1 Piece(s) 95 Day(s) 980 125 800 1590 - 1500 70/180 35 400 460-5608 338 SG-130E41R 7 hour 1 unit

฿ 541,986.00

฿ 495,104.21

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 980 125 800 1590 - 1500 70/180 35 400 460-5616 348 SG-130E41R 7 hour 1 unit

฿ 497,106.00

฿ 454,106.33

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 2510 232~600 2420 70/150 22 300 460-5683 258 EB65 Approximately 7 hours 1 unit

฿ 546,970.00

฿ 499,657.10

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 800 2510 262~726 2420 70/200 30 400 460-5713 374 EB100 Approximately 7 hours 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Minimum Fork Height (mm)
    90
  • Rise / Fall Time Unloaded(sec)
    -
  • Features
    It is a highly durable electric wheel with tight turning. Can be lifted and lowered with one-touch lever operation the ascent and descent speed is variable according to the angle to tilt the lever. It runs by battery and is easy to carry. Even heavy loads can be easily transported.
  • Specifications
    Electric driven type
  • Intended Use
    As a lifting trolley (high stroke) at factories, distribution centers, warehouses etc.
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    ISO-VG32
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Power
    Single Phase 100 V (Cord Length: 2.5 m)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has a small turn radius and highly durable electric wheels.
· Raising and lowering are performed using single-action lever operation. The raising/lowering speed varies depending on the angle with which the handle is lowered.
· Battery-driven to make transport easy.
· Even heavy objects can be moved easily.
[Applications]
· As a lift table (high stroke) for use at various types of factories, logistics centers and warehouses.

Part Number
ST50A SALE
ST80A-WW SALE
ST98A SALE
ST98A-WN SALE
STW38A SALE
STW65A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Stroke
(mm)
Wheel Diameter, D
(mm)
Rise / Fall Time Full Loaded
(sec)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Battery Equipped Charging Time Amount Of Content

฿ 457,599.00

฿ 418,016.69

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 - 1500 70/150 22 300 460-5527 209 GR-95D31R 7 hour 1 unit

฿ 546,970.00

฿ 499,657.10

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 - 1500 70/180 35 500 460-5578 364 SG-130E41R 7 hour 1 unit

฿ 564,200.00

฿ 376,490.66

BATTERY TYPE LIFTERS 1 Piece(s) 95 Day(s) 980 125 800 1590 - 1500 70/180 35 400 460-5608 338 SG-130E41R 7 hour 1 unit

฿ 541,986.00

฿ 495,104.21

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 980 125 800 1590 - 1500 70/180 35 400 460-5616 348 SG-130E41R 7 hour 1 unit

฿ 497,106.00

฿ 454,106.33

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 2510 232~600 2420 70/150 22 300 460-5683 258 EB65 Approximately 7 hours 1 unit

฿ 546,970.00

฿ 499,657.10

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 800 2510 262~726 2420 70/200 30 400 460-5713 374 EB100 Approximately 7 hours 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lifting and lowering with lever operation is one touch. The ascending and descending speed is an adjustable type according to the square angle at which the lever is knocked down.

Specification

●Fork Height(mm):90 to 1590
●Charger Power Supply: Single Phase 100V(cord length: 2.5m)
●Charging Time: Approx. 7 hours
●Front Wheel: Fixed Urethane Caster x 2, Rear Wheels: Flexible Urethane Caster, Rubber Caster with Flexible Stopper x 1 each