(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Bar Lift, Battery Hydraulic Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 219,018.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST30E-WW SALE
ST38E SALE
ST50E SALE
ST50E-WN SALE
ST65E SALE
ST80E SALE
ST80E-WW SALE
ST100E SALE
STL38E SALE
STL50E SALE
STL65E SALE
STW38E SALE
STW50E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Stroke
(mm)
Wheel Diameter, D
(mm)
Rise / Fall Time Full Loaded
(sec)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Battery Equipped Steering Handle Amount Of Content

฿ 273,485.00

฿ 249,828.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 300 110 1000 1590 232~600 1500 70/150 22 500 460-5497 229 GR-95D31R NA 1 unit

฿ 219,018.00

฿ 202,876.37

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 1590 232~558 1500 70/150 20 300 460-5501 156 ER-55B24R NA 1 unit

฿ 243,952.00

฿ 222,874.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 232~600 1500 70/150 22 300 460-5535 192 GR-95D31R NA 1 unit

฿ 273,485.00

฿ 249,828.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 232~600 1500 70/150 22 300 460-5543 202 GR-95D31R NA 1 unit

฿ 323,352.00

฿ 295,414.39

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 1200 1590 262~726 1500 70/200 35 600 460-5560 323 GR-95D31R Available 1 unit

฿ 333,322.00

฿ 304,522.98

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 262~726 1500 70/200 35 500 460-5586 322 GR-95D31R Available 1 unit

฿ 368,226.00

฿ 336,374.45

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 262~726 1500 70/200 35 500 460-5594 347 GR-95D31R Available 1 unit

฿ 343,293.00

฿ 313,632.48

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1000 125 800 1590 262~726 1500 70/200 35 400 460-5471 321 GR-95D31R Available 1 unit

฿ 219,018.00

฿ 200,094.84

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 1290 232~558 1200 70/150 16 300 460-5632 151 GR-95D31R NA 1 unit

฿ 238,965.00

฿ 218,318.42

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1290 232~600 1200 70/150 18 300 460-5659 187 GR-95D31R NA 1 unit

฿ 317,595.00

฿ 290,154.79

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 1200 1290 262~726 1200 70/200 28 600 460-5667 318 GTX-130E41R Available 1 unit

฿ 258,910.00

฿ 236,540.18

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 2510 232~600 2420 70/150 22 300 460-5691 241 GR-95D31R NA 1 unit

฿ 298,419.00

฿ 272,605.76

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 125 1000 2510 262~726 2420 70/200 30 500 460-5705 363 GTX-130E41R Available 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Minimum Fork Height (mm)
    90
  • Rise / Fall Time Unloaded(sec)
    -
  • Features
    Lifting and lowering is done with single action lever operation. Lifting speed can be adjusted according to the tilt-angle of the lever.
  • Specifications
    Manual running type
  • Intended Use
    As a lifting trolley (high stroke) at factories, distribution centers, warehouses etc.
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    ISO-VG32
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Power
    Single Phase 100 V (Cord Length: 2.5 m)
  • Charging Time
    7 hour
  • Amount Of Content
    1 unit

Product Description

[Features]
· Raising and lowering are performed using single-action lever operation. The raising/lowering speed varies depending on the angle with which the handle is lowered.
[Applications]
· As a lift table (high stroke) for use at various types of factories, logistics centers and warehouses.

Part Number
ST30E-WW SALE
ST38E SALE
ST50E SALE
ST50E-WN SALE
ST65E SALE
ST80E SALE
ST80E-WW SALE
ST100E SALE
STL38E SALE
STL50E SALE
STL65E SALE
STW38E SALE
STW50E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Stroke
(mm)
Wheel Diameter, D
(mm)
Rise / Fall Time Full Loaded
(sec)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Battery Equipped Steering Handle Amount Of Content

฿ 273,485.00

฿ 249,828.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 300 110 1000 1590 232~600 1500 70/150 22 500 460-5497 229 GR-95D31R NA 1 unit

฿ 219,018.00

฿ 202,876.37

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 1590 232~558 1500 70/150 20 300 460-5501 156 ER-55B24R NA 1 unit

฿ 243,952.00

฿ 222,874.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 232~600 1500 70/150 22 300 460-5535 192 GR-95D31R NA 1 unit

฿ 273,485.00

฿ 249,828.55

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1590 232~600 1500 70/150 22 300 460-5543 202 GR-95D31R NA 1 unit

฿ 323,352.00

฿ 295,414.39

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 1200 1590 262~726 1500 70/200 35 600 460-5560 323 GR-95D31R Available 1 unit

฿ 333,322.00

฿ 304,522.98

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 262~726 1500 70/200 35 500 460-5586 322 GR-95D31R Available 1 unit

฿ 368,226.00

฿ 336,374.45

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 800 125 1000 1590 262~726 1500 70/200 35 500 460-5594 347 GR-95D31R Available 1 unit

฿ 343,293.00

฿ 313,632.48

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1000 125 800 1590 262~726 1500 70/200 35 400 460-5471 321 GR-95D31R Available 1 unit

฿ 219,018.00

฿ 200,094.84

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 1290 232~558 1200 70/150 16 300 460-5632 151 GR-95D31R NA 1 unit

฿ 238,965.00

฿ 218,318.42

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 110 600 1290 232~600 1200 70/150 18 300 460-5659 187 GR-95D31R NA 1 unit

฿ 317,595.00

฿ 290,154.79

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 650 125 1200 1290 262~726 1200 70/200 28 600 460-5667 318 GTX-130E41R Available 1 unit

฿ 258,910.00

฿ 236,540.18

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 380 110 600 2510 232~600 2420 70/150 22 300 460-5691 241 GR-95D31R NA 1 unit

฿ 298,419.00

฿ 272,605.76

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 125 1000 2510 262~726 2420 70/200 30 500 460-5705 363 GTX-130E41R Available 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1