(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bishamon Traver Lift (manual hydraulic type) (ST25H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST25H SALE
ST38H SALE
ST50H SALE
STL25 SALE
STL50 SALE
STS15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Type Details Stroke
(mm)
Stepping Times
(times)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 69,181.50

฿ 62,221.84

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 60 550 1590 Fast Forward Device Attached Type 1500 53 80/100 300 460-5489 67 1 unit

฿ 108,567.39

฿ 94,974.75

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 380 110 600 1590 Fast Forward Device Attached Type 1500 53 70/150 300 460-5519 122 1 unit

฿ 137,360.09

฿ 112,855.05

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 500 110 600 1590 Fast Forward Device Attached Type 1500 71 70/150 300 460-5551 156 1 unit

฿ 64,895.40

฿ 58,470.76

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 60 550 1290 - 1200 43 80/100 300 460-5624 62 1 unit

฿ 129,193.37

฿ 105,512.23

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 500 110 600 1290 - 1200 57 70/150 300 460-5641 151 1 unit

฿ 50,378.58

฿ 41,678.20

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 150 60 750 840 - 750 27 80/100 400 460-5675 57 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Minimum Fork Height (mm)
    90
  • Features
    An easy to use anywhere type with a mast specification that has a restrained overall height. Exceedingly strong. Urethane wheels to make movement easy.
  • Specifications
    Manual running type
  • Intended Use
    Factories, distribution centers, warehouses etc.
  • Lifting Method
    Stepping type hydraulic
  • Turbine Oil
    ISO-VG32
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Amount Of Content
    1 unit

Product Description

[Features]
·The manual hydraulic type is lifted and lowered by a foot pump, so it can be used in narrow spaces.
·A lever system is used for lowering, and it is a safe design that stops when you release your hand.
·Squeeze the lever to descend, and return the lever to stop.
[Applications]
·For supplying to shelves, picking up, etc.
·For setup changes of press dies.

Part Number
ST25H SALE
ST38H SALE
ST50H SALE
STL25 SALE
STL50 SALE
STS15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Type Details Stroke
(mm)
Stepping Times
(times)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 69,181.50

฿ 62,221.84

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 60 550 1590 Fast Forward Device Attached Type 1500 53 80/100 300 460-5489 67 1 unit

฿ 108,567.39

฿ 94,974.75

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 380 110 600 1590 Fast Forward Device Attached Type 1500 53 70/150 300 460-5519 122 1 unit

฿ 137,360.09

฿ 112,855.05

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 500 110 600 1590 Fast Forward Device Attached Type 1500 71 70/150 300 460-5551 156 1 unit

฿ 64,895.40

฿ 58,470.76

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 60 550 1290 - 1200 43 80/100 300 460-5624 62 1 unit

฿ 129,193.37

฿ 105,512.23

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 500 110 600 1290 - 1200 57 70/150 300 460-5641 151 1 unit

฿ 50,378.58

฿ 41,678.20

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 150 60 750 840 - 750 27 80/100 400 460-5675 57 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1