(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kangaroo Filter Stepping Hydraulic Type/Table Model (KGL25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KGL25 SALE
KGL25H SALE
KGL45 SALE
KGL45H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping Times
(times)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 73,123.79

฿ 60,612.31

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 540 600 820 670 Fast 9 / Slow 16 300 460-4962 55 1 unit

฿ 79,129.46

฿ 65,384.67

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 540 600 1170 1020 Fast 13 / Slow 23 300 460-4971 61 1 unit

฿ 94,642.96

฿ 77,512.58

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 450 600 650 820 670 Fast 15 / Slow 27 325 460-5004 78 1 unit

฿ 102,911.86

฿ 84,130.45

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 450 600 650 1170 1020 Fast 20 / Slow 39 325 460-5012 86 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Table height Minimum (mm)
    150
  • Wheel Diameter, D(mm)
    125/125
  • Features
    It is light and easy to handle. With single touch type brake. (Both wheels) With automatic fast-feeding device. (Lifting speed up when no load) Position of foot pedal is changeable. (2-level)
  • Specifications
    Manual running type
  • Intended Use
    Light electrical, distribution centers, automobile parts factories. Hand truck for transporting and lifting chemicals, food, etc.
  • Lifting Method
    Stepping type hydraulic
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Total lock caster, 2 pieces
  • Amount Of Content
    1 unit

Product Description

The body is light and easy to operate even for women.
[Features]
·Hydraulic lifting table type lifter with excellent operability.
·The rear wheel total lock function achieves high stability during braking.
·Equipped as standard with a fast-forwarding device that automatically switches depending on the weight of the load.
·Equipped with a brake pedal that locks the turning/rotating of both wheels with a single touch.
·The large pedals make it easy to operate even when wearing safety shoes.
·The height of the pedal can be changed according to the user, so even small people can operate it with little effort.
[Applications]
·Convenient for shelf storage work and for loading and unloading cargo from vehicles.

Part Number
KGL25 SALE
KGL25H SALE
KGL45 SALE
KGL45H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping Times
(times)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 73,123.79

฿ 60,612.31

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 540 600 820 670 Fast 9 / Slow 16 300 460-4962 55 1 unit

฿ 79,129.46

฿ 65,384.67

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 250 540 600 1170 1020 Fast 13 / Slow 23 300 460-4971 61 1 unit

฿ 94,642.96

฿ 77,512.58

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 450 600 650 820 670 Fast 15 / Slow 27 325 460-5004 78 1 unit

฿ 102,911.86

฿ 84,130.45

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 450 600 650 1170 1020 Fast 20 / Slow 39 325 460-5012 86 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1