(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BX10WB |
BX25B |
BX25WB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Rise / Fall Time Full Loaded (sec) |
Trusco Code | Mass (kg) |
Battery Equipped | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247,289.00 ฿ 156,805.95 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 100 | 380 | 500 | 813 | 1380 | 1000 | 100 (Rubber) | 10 | 460-4814 | 129 | TEV12210 | 1 unit | ||
฿ 251,909.00 ฿ 159,760.69 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 290 | 500 | 813 | 860 | 570 | 100 (Rubber) | 9 | 460-4849 | 106 | TEV12210 | 1 unit | ||
฿ 388,843.00 ฿ 246,526.46 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 430 | 518 | 1010 | 1600 | 1170 | 150 (Urethane) | 13 | 460-4857 | 183 | TEV12260 | 1 unit |
[Features]
・ A work platform truck with a wide variety of variations.
・ You can move to the next process while stacking.
・ The transportation loss time has been greatly reduced.
・ Urethane wheels with outstanding strength that are easy to move.
·Easy-to-operate battery lift type.
・ The main body is painted with lead-free paint in consideration of the environment.
[Applications]
·Ideal for use as a transportation platform or work platform for various factories, distribution centers, warehouses, etc.
Part Number |
---|
BX10WB |
BX25B |
BX25WB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Wheel Diameter, D (mm) |
Rise / Fall Time Full Loaded (sec) |
Trusco Code | Mass (kg) |
Battery Equipped | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247,289.00 ฿ 156,805.95 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 100 | 380 | 500 | 813 | 1380 | 1000 | 100 (Rubber) | 10 | 460-4814 | 129 | TEV12210 | 1 unit | ||
฿ 251,909.00 ฿ 159,760.69 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 290 | 500 | 813 | 860 | 570 | 100 (Rubber) | 9 | 460-4849 | 106 | TEV12210 | 1 unit | ||
฿ 388,843.00 ฿ 246,526.46 |
HAND LIFTERS-PORTABLE LIFT TA | 1 Piece(s) | 40 Day(s) | 250 | 430 | 518 | 1010 | 1600 | 1170 | 150 (Urethane) | 13 | 460-4857 | 183 | TEV12260 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?