(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inverted Lift Monolith Series

Inverted Lift Monolith Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MSDS250ER-A

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    250
  • Stroke(mm)
    2200
  • Wheel Diameter, D(mm)
    φ150 (Urethane) / φ100 (Urethane)
  • Total Width(mm)
    620
  • Total Length(mm)
    1030
  • Total Length x Total Width x Total Height(mm)
    950X1850X1950
  • Trusco Code
    458-4384
  • Mass(kg)
    300
  • Features
    Assist function positions perfectly. Set on the lift while still in the container to reverse rotate.
  • Specifications
    Electric Assist Travel Type
  • Amount Of Content
    1 unit
Part Number
MSDS250ER-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,645,225.00

฿ 2,489,685.77

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    250
  • Stroke(mm)
    2200
  • Wheel Diameter, D(mm)
    φ150 (Urethane) / φ100 (Urethane)
  • Total Width(mm)
    620
  • Total Length(mm)
    1030
  • Total Length x Total Width x Total Height(mm)
    950X1850X1950
  • Trusco Code
    458-4384
  • Mass(kg)
    300
  • Features
    Assist function positions perfectly. Set on the lift while still in the container to reverse rotate.
  • Specifications
    Electric Assist Travel Type
  • Amount Of Content
    1 unit

Product Description

A stainless steel lifter that can be used to transport, invert and input drum cans filled with raw materials.
[Features]
· Features an electric assist function to enable perfect positioning.
· Containers can be set onto the lift as is and lifted up before being inverted.
· Clean and sanitary.
· Material: Stainless steel.
· Because lifting, lowering and inverting are performed electrically, work is made easier.
[Applications]
· Setting onto tablet presses.
· Transport, lifting, lowering, inverting and inputting of raw food materials.

Specifications of MSDS250ER-A

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    250
  • Stroke(mm)
    2200
  • Wheel Diameter, D(mm)
    φ150 (Urethane) / φ100 (Urethane)
  • Total Width(mm)
    620
  • Total Length(mm)
    1030
  • Total Length x Total Width x Total Height(mm)
    950X1850X1950
  • Trusco Code
    458-4384
  • Mass(kg)
    300
  • Features
    Assist function positions perfectly. Set on the lift while still in the container to reverse rotate.
  • Specifications
    Electric Assist Travel Type
  • Amount Of Content
    1 unit
Part Number
MSDS250ER-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,645,225.00

฿ 2,489,685.77

LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1