(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Hand-operated Lift Table Caddy, Stainless Steel Type
OKUDAYAGIKEN
From: ฿ 260,250.00 |
---|
Days to Ship: 91 Day(s) |
KYOMACHI
From: ฿ 2,645,225.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
KYOMACHI
From: ฿ 979,283.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Uniform Load (kg) |
Table height Minimum (mm) |
Table dimensions Width (mm) |
Table dimensions Length (mm) |
Table height Maximum (mm) |
Load Weight (kg) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OKUDAYAGIKEN | KYOMACHI | KYOMACHI |
Product Series | |||
From | ฿ 260,250.00 | ฿ 2,645,225.00 Special Price On Sale Until 31/05/2024 | ฿ 979,283.00 Special Price On Sale Until 31/05/2024 |
Days to Ship | 91 Day(s) | 40 Day(s) | 40 Day(s) |
Product Type | Mobile lifter | Mobile lifter | Mobile lifter |
Uniform Load (kg) | - | 250 | 150 |
Table height Minimum (mm) | 245 ~ 330 | - | - |
Table dimensions Width (mm) | 500 ~ 600 | - | - |
Table dimensions Length (mm) | 800 ~ 900 | - | - |
Table height Maximum (mm) | 850 ~ 980 | - | - |
Load Weight (kg) | 250 ~ 500 | - | - |
Loading...
How can we improve?
How can we improve?