(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-Operated Jib Crane Manual Type

Hand-Operated Jib Crane Manual Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HGL-150

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Total Length x Total Width x Total Height(mm)
    690X1685X1890
  • Trusco Code
    458-4295
  • Mass(kg)
    250
  • Features
    Link chain is used for easy maintenance.
  • Specifications
    Manual Running type, with Weight (80 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Hand Winding Type
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Amount Of Content
    1 unit
Part Number
HGL-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 205,011.00

฿ 147,771.93

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Total Length x Total Width x Total Height(mm)
    690X1685X1890
  • Trusco Code
    458-4295
  • Mass(kg)
    250
  • Features
    Link chain is used for easy maintenance.
  • Specifications
    Manual Running type, with Weight (80 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Hand Winding Type
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Amount Of Content
    1 unit

Product Description

A mobile lifter that can be used for lifting cargo, transporting, and placing/removing items to and from machinery.
[Features]
· Uses a link chain that facilitates maintenance.
· Includes a geared trolley lifting hook.
· Manually-operated.
· Raising/lowering method: Manual-winding type.
· · Front wheels: Two fixed diene rubber casters, rear wheel type: Two swivel black rubber casters with stoppers.
[Applications]
· Ideal for all forms of manufacturing industry transport, particularly mold transport.

Specifications of HGL-150

  • Product Model
    Moving Lifter
  • Equal Load Capacity (kg)
    150
  • Stroke(mm)
    600~1930
  • Total Length x Total Width x Total Height(mm)
    690X1685X1890
  • Trusco Code
    458-4295
  • Mass(kg)
    250
  • Features
    Link chain is used for easy maintenance.
  • Specifications
    Manual Running type, with Weight (80 kg)
  • Intended Use
    Manufacturing in general. Transport of molds in particular.
  • Lifting Method
    Hand Winding Type
  • Front Wheel
    Fixed Diene Rubber Casters 2 pcs
  • Rear Wheels
    Swivel Black Rubber Casters with Stopper 2 Pieces
  • Amount Of Content
    1 unit
Part Number
HGL-150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 205,011.00

฿ 147,771.93

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1