(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Lift (FX40S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FX6ST SALE
FX6WT SALE
FX9ST SALE
FX9WT SALE
FX40S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Battery Rise / Fall Time Unloaded
(mm/s)
Rise / Fall Time Full Loaded
(mm/s)
Lifting Height
(mm)
Trusco Code Mass
(kg)
Running Speed: with Load
(km/h)
Running Speed: without Load
(km/h)
Amount Of Content

฿ 798,819.00

฿ 648,481.26

FORK LIFTS 1 Piece(s) 40 Day(s) 600 645~200 850 30 1500 24V65Ah/5HR 160 110 30~1500 456-6751 870 3.7 4.2 1 unit

฿ 848,190.00

฿ 688,560.64

FORK LIFTS 1 Piece(s) 40 Day(s) 600 645~200 850 30 2480 24V65Ah/5HR 160 110 30~2480 456-6769 930 3.7 4.2 1 unit

฿ 911,985.00

฿ 740,349.42

FORK LIFTS 1 Piece(s) 40 Day(s) 900 645~200 850 30 1500 24V100Ah/5HR 160 95 30~1500 456-6785 965 3.2 4.0 1 unit

฿ 968,569.00

฿ 786,284.31

FORK LIFTS 1 Piece(s) 40 Day(s) 900 645~200 850 30 2480 24V100Ah/5HR 160 95 30~2480 456-6793 1025 3.2 4.0 1 unit

฿ 615,202.00

฿ 499,420.98

FORK LIFTS 1 Piece(s) 40 Day(s) 400 650~200 770 50 1500 12V100Ah/5HR 180 120 50~1500 456-6742 800 3.2 3.8 1 unit

Basic Specifications

  • Product Type
    Forklift
  • Features
    Forged fork specifications make it suitable for any kind of pallet. Efficient and easy lift control and movement thanks to its centralized control hand device. Features inversion-type fork so it can be easily loaded into an elevator.
  • Intended Use
    For loading and unloading shelves or trucks.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The forged fork specifications enable use with any type of pallet.
· Travel and lift operations can be performed easily and efficiently thanks to adoption of an operating system in which controls are concentrated in front of the operator.
· Driving into elevators can be performed easily thanks to adoption of an inverted fork.
· Counter walkie lift.
· In the case of 2480H gross landed weight vehicles, fork lifting speed can be controlled by changes in motor speed and can also be finely adjusted.
[Applications]
· For lifting and removing items from shelves and trucks.

Part Number
FX6ST SALE
FX6WT SALE
FX9ST SALE
FX9WT SALE
FX40S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Battery Rise / Fall Time Unloaded
(mm/s)
Rise / Fall Time Full Loaded
(mm/s)
Lifting Height
(mm)
Trusco Code Mass
(kg)
Running Speed: with Load
(km/h)
Running Speed: without Load
(km/h)
Amount Of Content

฿ 798,819.00

฿ 648,481.26

FORK LIFTS 1 Piece(s) 40 Day(s) 600 645~200 850 30 1500 24V65Ah/5HR 160 110 30~1500 456-6751 870 3.7 4.2 1 unit

฿ 848,190.00

฿ 688,560.64

FORK LIFTS 1 Piece(s) 40 Day(s) 600 645~200 850 30 2480 24V65Ah/5HR 160 110 30~2480 456-6769 930 3.7 4.2 1 unit

฿ 911,985.00

฿ 740,349.42

FORK LIFTS 1 Piece(s) 40 Day(s) 900 645~200 850 30 1500 24V100Ah/5HR 160 95 30~1500 456-6785 965 3.2 4.0 1 unit

฿ 968,569.00

฿ 786,284.31

FORK LIFTS 1 Piece(s) 40 Day(s) 900 645~200 850 30 2480 24V100Ah/5HR 160 95 30~2480 456-6793 1025 3.2 4.0 1 unit

฿ 615,202.00

฿ 499,420.98

FORK LIFTS 1 Piece(s) 40 Day(s) 400 650~200 770 50 1500 12V100Ah/5HR 180 120 50~1500 456-6742 800 3.2 3.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1