(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ridden Towing Vehicle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,296,228.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DSP200 SALE
DSP300 SALE
DTP200 SALE
DTP300 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Hauling Capacity
(kg)
Trusco Code Mass
(kg)
Minimum turning radius
(mm)
Operating Method Amount Of Content

฿ 1,296,228.00

฿ 1,052,277.89

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1630 2000 456-6581 485 1730 Seat 1 unit

฿ 1,345,618.00

฿ 1,092,372.69

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1630 3000 456-6599 485 1730 Seat 1 unit

฿ 1,296,228.00

฿ 1,052,277.89

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1730 2000 456-6602 515 1750 Standing Area 1 unit

฿ 1,345,618.00

฿ 1,092,372.69

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1730 3000 456-6611 515 1750 Standing Area 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Battery
    EB120 X 4 pcs.
  • Total Width(mm)
    900
  • Features
    Because it's battery-powered, it clean and safe to use. A license is not required, so anyone can operate it.
  • Specifications
    Travel is Based on Stepless Speed Changes (Chopper)
  • Running Speed: with Load(km/h)
    8
  • Amount Of Content
    1 unit
Part Number
DSP200 SALE
DSP300 SALE
DTP200 SALE
DTP300 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Hauling Capacity
(kg)
Trusco Code Mass
(kg)
Minimum turning radius
(mm)
Operating Method Amount Of Content

฿ 1,296,228.00

฿ 1,052,277.89

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1630 2000 456-6581 485 1730 Seat 1 unit

฿ 1,345,618.00

฿ 1,092,372.69

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1630 3000 456-6599 485 1730 Seat 1 unit

฿ 1,296,228.00

฿ 1,052,277.89

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1730 2000 456-6602 515 1750 Standing Area 1 unit

฿ 1,345,618.00

฿ 1,092,372.69

ELECTRIC CARRIAGE BATTERY TRU 1 Piece(s) 40 Day(s) 1730 3000 456-6611 515 1750 Standing Area 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1