(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
THP153 |
THP304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Trusco Code | Mass (kg) |
Pallet Dimension: Width x Depth x Height (mm) |
Minimum turning radius (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582,929.00 ฿ 473,221.76 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1500 | 456-7323 | 360 | 900×1210×370 | 1300 | 1 unit | ||
฿ 1,118,190.00 ฿ 907,746.64 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 3000 | 456-7331 | 850 | 1000×1800×400 | 1800 | 1 unit |
Part Number |
---|
THP153 |
THP304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Trusco Code | Mass (kg) |
Pallet Dimension: Width x Depth x Height (mm) |
Minimum turning radius (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582,929.00 ฿ 473,221.76 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 1500 | 456-7323 | 360 | 900×1210×370 | 1300 | 1 unit | ||
฿ 1,118,190.00 ฿ 907,746.64 |
ELECTRIC CARRIAGE BATTERY TRU | 1 Piece(s) | 40 Day(s) | 3000 | 456-7331 | 850 | 1000×1800×400 | 1800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?