(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WJ-2-P |
WJ-3-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Number of Racks (Rack) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,249.00 ฿ 20,594.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | 641 | 2 | 466-1982 | 14800 | 1 unit | ||
฿ 27,229.00 ฿ 25,246.73 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | 851 | 3 | 466-1991 | 19200 | 1 unit |
Square leg cart that can increase the work speed and make it easier by adjusting the top plate angle according to the work
[Features]
・ Picking speed is increased by adjusting the top plate angle according to the work
・ Top plate angle can be adjusted in 5 steps up to approximately 32°
・ It stabilizes your load with a 50 mm fall preventive tool in front of the top plate
・ There are 2 types, one for sitting work and one for standing work
・ It is easy to take out by tilting the parts box when picking small parts
・ Abrasion resistant polyurethane embossed top plate
[Applications]
・ It can be used as a cart for supplying parts during assembly work such as cell production method
Part Number |
---|
WJ-2-P |
WJ-3-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Number of Racks (Rack) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,249.00 ฿ 20,594.68 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | 641 | 2 | 466-1982 | 14800 | 1 unit | ||
฿ 27,229.00 ฿ 25,246.73 |
STEEL WAGONS | 1 Piece(s) | 40 Day(s) | 851 | 3 | 466-1991 | 19200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?