- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of GCC12
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 902
-
- Maximum Capacity(kg/unit)
- 100
-
- Number of Racks(Rack)
- 1
-
- Storage Capacity(Piece)
- 12
-
- Trusco Code
- 456-3387
-
- Mass(g)
- 12000
-
- Features
- Safe storage and transport of medical-use cylinders can be performed with a single unit. During transport, use the upper part buffer mat to prevent the cylinders from bumping into each other. During storage, the buffer mats can be stored along the sides, for superior extraction operability.
-
- Specifications Applicable Cylinder Size
- Diameter 100 mm X height 650 mm (500 L)
-
- Specification Caster
- Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
-
- Body
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Buffered Mat
- Flame Retardant Polyethylene Foam
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 17,069.61
฿ 12,839.76
|
BOMBE CARTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 902
-
- Maximum Capacity(kg/unit)
- 100
-
- Number of Racks(Rack)
- 1
-
- Storage Capacity(Piece)
- 12
-
- Trusco Code
- 456-3387
-
- Mass(g)
- 12000
-
- Features
- Safe storage and transport of medical-use cylinders can be performed with a single unit. During transport, use the upper part buffer mat to prevent the cylinders from bumping into each other. During storage, the buffer mats can be stored along the sides, for superior extraction operability.
-
- Specifications Applicable Cylinder Size
- Diameter 100 mm X height 650 mm (500 L)
-
- Specification Caster
- Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
-
- Body
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Buffered Mat
- Flame Retardant Polyethylene Foam
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Product Description
[Features]
·Safe storage and transportation of medical cylinders can be performed with one machine.
·During transport, the top cushioning mat prevents cylinders from colliding with each other.
·When storing, the cushioning mat can be stored on the side, making it easy to insert and remove.
[Applications]
·medical sites, etc.
Specifications of GCC12
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 902
-
- Maximum Capacity(kg/unit)
- 100
-
- Number of Racks(Rack)
- 1
-
- Storage Capacity(Piece)
- 12
-
- Trusco Code
- 456-3387
-
- Mass(g)
- 12000
-
- Features
- Safe storage and transport of medical-use cylinders can be performed with a single unit. During transport, use the upper part buffer mat to prevent the cylinders from bumping into each other. During storage, the buffer mats can be stored along the sides, for superior extraction operability.
-
- Specifications Applicable Cylinder Size
- Diameter 100 mm X height 650 mm (500 L)
-
- Specification Caster
- Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
-
- Body
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Buffered Mat
- Flame Retardant Polyethylene Foam
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 17,069.61
฿ 12,839.76
|
BOMBE CARTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●You can safely store and transport medical treatment cylinders with one unit.
●When transporting, the upper buffer mat prevents collision between cylinders.
●When storing, possible to store the buffer mat on the side, and excellent in the usability of iSpecification
●Max Load Capacity(kg/piece):100
●Storage Amount(piece):500L x 12
●W x D x H(mm):605 x 460 x 902
●SPQ(piece):1
●Applicable Cylinder Size: 100mm in Diameter x 650mm in Height(500L)
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)Materials
●Caster Brackets: Steel
●Wheel: Rubber
●Main Body: Steel(chrome plate, antimicrobial clear coating finishing)
●Buffer Mat: Flame Retardant Foamed Polyethylene
●Poles: Stainless Steel(SUS304)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?