- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of BW1A
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 934
-
- Maximum Capacity(kg/unit)
- 120
-
- Number of Racks(Rack)
- 2
-
- Load Capacity Per Shelf(kg/rack)
- 50
-
- Supporting Post Diameter(mm)
- 25.4
-
- Trusco Code
- 456-3298
-
- Mass(g)
- 13000
-
- Features
- Because of the shape of the basket, it's ideal for storing and transporting objects that are unstable and bulky objects. It uses quiet casters to minimize the noise in hallways. As for the shelves, a clear antimicrobial coating has been applied to the chrome plating for a rust-resistant finished product.
-
- Specification Shelf Plate
- Basket shelf (effective inside dimensions: width 529 x depth 388 x thickness 150 mm)
-
- Specification Shelf Plate Adjustment Pitch(mm)
- 25.4
-
- Specification Caster
- Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Basket
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 21,442.61
฿ 19,652.15
|
SIMPLE CARTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 934
-
- Maximum Capacity(kg/unit)
- 120
-
- Number of Racks(Rack)
- 2
-
- Load Capacity Per Shelf(kg/rack)
- 50
-
- Supporting Post Diameter(mm)
- 25.4
-
- Trusco Code
- 456-3298
-
- Mass(g)
- 13000
-
- Features
- Because of the shape of the basket, it's ideal for storing and transporting objects that are unstable and bulky objects. It uses quiet casters to minimize the noise in hallways. As for the shelves, a clear antimicrobial coating has been applied to the chrome plating for a rust-resistant finished product.
-
- Specification Shelf Plate
- Basket shelf (effective inside dimensions: width 529 x depth 388 x thickness 150 mm)
-
- Specification Shelf Plate Adjustment Pitch(mm)
- 25.4
-
- Specification Caster
- Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Basket
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Product Description
[Features]
· Because of its basket shape, it is optimal for storing and transporting unstable or bulk items.
· Low-noise casters are used that minimize noise in hallways.
· A rust-proof product in which the chrome plating of the mesh rack has received an antibacterial clear coating.
[Applications]
· Item transport in factories.
· Hospitals, offices, stores, etc.
Specifications of BW1A
-
- Frontage(mm)
- 605
-
- Depth(mm)
- 460
-
- Height(mm)
- 934
-
- Maximum Capacity(kg/unit)
- 120
-
- Number of Racks(Rack)
- 2
-
- Load Capacity Per Shelf(kg/rack)
- 50
-
- Supporting Post Diameter(mm)
- 25.4
-
- Trusco Code
- 456-3298
-
- Mass(g)
- 13000
-
- Features
- Because of the shape of the basket, it's ideal for storing and transporting objects that are unstable and bulky objects. It uses quiet casters to minimize the noise in hallways. As for the shelves, a clear antimicrobial coating has been applied to the chrome plating for a rust-resistant finished product.
-
- Specification Shelf Plate
- Basket shelf (effective inside dimensions: width 529 x depth 388 x thickness 150 mm)
-
- Specification Shelf Plate Adjustment Pitch(mm)
- 25.4
-
- Specification Caster
- Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Pole
- Stainless Steel (SUS304)
-
- Caster Metal Parts
- Steel
-
- Basket
- Steel (Chrome Plated Antimicrobial Clear Coating Finish)
-
- Wheels
- Rubber
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 21,442.61
฿ 19,652.15
|
SIMPLE CARTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?