(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Utility Cart (Resin Wagon)

Heavy Duty Utility Cart (Resin Wagon)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4500-88BLA

  • Frontage(mm)
    978
  • Depth(mm)
    435
  • Height(mm)
    987
  • Maximum Capacity(kg/unit)
    226
  • Color
    Black
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90.7
  • Trusco Code
    456-3221
  • Mass(g)
    13400
  • Features
    It is a polypropylene robust product durable and less prone to rust, dents and chippings seen in metal. Pillars with reinforced ribs on the back and thick shelves demonstrate excellent durability. Design with rounded corners also takes into account the safety of workers, the protection of surrounding walls and equipment.
  • Specification Caster
    Swivel Type 127 mm ( x 2), Fixed Type 127 mm ( x 2)
  • Body
    Polypropylene
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Internal capacity
    1 unit
Part Number
4500-88BLA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 36,618.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    978
  • Depth(mm)
    435
  • Height(mm)
    987
  • Maximum Capacity(kg/unit)
    226
  • Color
    Black
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90.7
  • Trusco Code
    456-3221
  • Mass(g)
    13400
  • Features
    It is a polypropylene robust product durable and less prone to rust, dents and chippings seen in metal. Pillars with reinforced ribs on the back and thick shelves demonstrate excellent durability. Design with rounded corners also takes into account the safety of workers, the protection of surrounding walls and equipment.
  • Specification Caster
    Swivel Type 127 mm ( x 2), Fixed Type 127 mm ( x 2)
  • Body
    Polypropylene
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Internal capacity
    1 unit

Product Description

[Features]
· A product that features a sturdy polyethylene construction that looks like metal, with excellent durability and is resistant to rust, deformation and breakage.
· The struts and thick shelf plates feature reinforced gussets on their rear surfaces to provide excellent durability.
· Featuring a design in which the corners have been rounded in consideration of worker safety and to protect walls and other equipment in the vicinity.

Specifications of 4500-88BLA

  • Frontage(mm)
    978
  • Depth(mm)
    435
  • Height(mm)
    987
  • Maximum Capacity(kg/unit)
    226
  • Color
    Black
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90.7
  • Trusco Code
    456-3221
  • Mass(g)
    13400
  • Features
    It is a polypropylene robust product durable and less prone to rust, dents and chippings seen in metal. Pillars with reinforced ribs on the back and thick shelves demonstrate excellent durability. Design with rounded corners also takes into account the safety of workers, the protection of surrounding walls and equipment.
  • Specification Caster
    Swivel Type 127 mm ( x 2), Fixed Type 127 mm ( x 2)
  • Body
    Polypropylene
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Internal capacity
    1 unit
Part Number
4500-88BLA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 36,618.00

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1