(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Table Wagon (SUS304)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 35,935.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W1A-S4606 SALE
W1A-S4607 SALE
W1A-S4609 SALE
W1A-S6106 SALE
W1A-S6107 SALE
W1A-S6109 SALE
W3A-S4606 SALE
W3A-S4607 SALE
W3A-S4609 SALE
W3A-S6106 SALE
W3A-S6107 SALE
W3A-S6109 SALE
W4A-S4606 SALE
W4A-S4607 SALE
W4A-S4609 SALE
W4A-S6106 SALE
W4A-S6107 SALE
W4A-S6109 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Trusco Code Mass
(g)
Specification Shelf Plate Amount Of Content

฿ 35,935.00

฿ 33,060.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh Type 458-3248 13500 Mesh Rack Plate 1 unit

฿ 39,102.00

฿ 35,973.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh Type 458-3256 15300 Mesh Rack Plate 1 unit

฿ 42,267.00

฿ 38,885.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh Type 458-3264 16800 Mesh Rack Plate 1 unit

฿ 40,685.00

฿ 37,430.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh Type 458-3272 15900 Mesh Rack Plate 1 unit

฿ 45,699.00

฿ 42,043.08

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh Type 458-3281 18300 Mesh Rack Plate 1 unit

฿ 51,240.00

฿ 47,140.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh Type 458-3299 20400 Mesh Rack Plate 1 unit

฿ 39,628.00

฿ 36,457.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh, Flat Shelf Type 458-3361 14600 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 42,927.00

฿ 39,492.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh, Flat Shelf Type 458-3370 16600 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 46,270.00

฿ 42,568.40

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh, Flat Shelf Type 458-3388 18400 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 45,479.00

฿ 41,840.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh, Flat Shelf Type 458-3396 17200 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 50,185.00

฿ 46,170.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh, Flat Shelf Type 458-3400 19800 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 54,979.00

฿ 50,580.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh, Flat Shelf Type 458-3418 22300 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 50,009.00

฿ 46,008.28

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Type with Horizontal Shelves 458-3426 17200 Flat shelf board 1 unit

฿ 53,572.00

฿ 49,286.24

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Type with Horizontal Shelves 458-3434 19600 Flat shelf board 1 unit

฿ 57,266.00

฿ 52,684.72

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Type with Horizontal Shelves 458-3442 22000 Flat shelf board 1 unit

฿ 58,409.00

฿ 50,377.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Type with Horizontal Shelves 458-3451 20400 Flat shelf board 1 unit

฿ 62,500.00

฿ 53,906.25

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Type with Horizontal Shelves 458-3469 23400 Flat shelf board 1 unit

฿ 65,799.00

฿ 56,751.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Type with Horizontal Shelves 458-3477 26700 Flat shelf board 1 unit

Basic Specifications

  • Height(mm)
    815
  • Maximum Load(kg/unit)
    200
  • Number of Racks(Rack(s))
    3
  • Specification Shelf Plate Adjustment Pitch(mm)
    25
  • Load Capacity Per Shelf(kg/rack)
    66
  • Supporting Post Diameter(mm)
    25
  • Features
    A quieter noise due to the use of a precision bearing with a highly-sealed rotation component and axle, and with an excellent rotation performance.
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel (Chrome plating finish)
  • Wheels
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Precision bearings that are well sealed and which feature good turning performance are used for the turning parts and axles, resulting in quiet operation.
[Applications]
· Various factories
· Clean rooms
· Research facilities
· Medical facilities
· Kitchens

Part Number
W1A-S4606 SALE
W1A-S4607 SALE
W1A-S4609 SALE
W1A-S6106 SALE
W1A-S6107 SALE
W1A-S6109 SALE
W3A-S4606 SALE
W3A-S4607 SALE
W3A-S4609 SALE
W3A-S6106 SALE
W3A-S6107 SALE
W3A-S6109 SALE
W4A-S4606 SALE
W4A-S4607 SALE
W4A-S4609 SALE
W4A-S6106 SALE
W4A-S6107 SALE
W4A-S6109 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Trusco Code Mass
(g)
Specification Shelf Plate Amount Of Content

฿ 35,935.00

฿ 33,060.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh Type 458-3248 13500 Mesh Rack Plate 1 unit

฿ 39,102.00

฿ 35,973.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh Type 458-3256 15300 Mesh Rack Plate 1 unit

฿ 42,267.00

฿ 38,885.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh Type 458-3264 16800 Mesh Rack Plate 1 unit

฿ 40,685.00

฿ 37,430.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh Type 458-3272 15900 Mesh Rack Plate 1 unit

฿ 45,699.00

฿ 42,043.08

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh Type 458-3281 18300 Mesh Rack Plate 1 unit

฿ 51,240.00

฿ 47,140.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh Type 458-3299 20400 Mesh Rack Plate 1 unit

฿ 39,628.00

฿ 36,457.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh, Flat Shelf Type 458-3361 14600 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 42,927.00

฿ 39,492.84

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh, Flat Shelf Type 458-3370 16600 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 46,270.00

฿ 42,568.40

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh, Flat Shelf Type 458-3388 18400 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 45,479.00

฿ 41,840.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh, Flat Shelf Type 458-3396 17200 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 50,185.00

฿ 46,170.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh, Flat Shelf Type 458-3400 19800 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 54,979.00

฿ 50,580.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh, Flat Shelf Type 458-3418 22300 Upper Level, Flat Rack Board, Mid/Lower Level Mesh Rack Plate 1 unit

฿ 50,009.00

฿ 46,008.28

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Type with Horizontal Shelves 458-3426 17200 Flat shelf board 1 unit

฿ 53,572.00

฿ 49,286.24

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Type with Horizontal Shelves 458-3434 19600 Flat shelf board 1 unit

฿ 57,266.00

฿ 52,684.72

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Type with Horizontal Shelves 458-3442 22000 Flat shelf board 1 unit

฿ 58,409.00

฿ 50,377.76

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Type with Horizontal Shelves 458-3451 20400 Flat shelf board 1 unit

฿ 62,500.00

฿ 53,906.25

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Type with Horizontal Shelves 458-3469 23400 Flat shelf board 1 unit

฿ 65,799.00

฿ 56,751.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Type with Horizontal Shelves 458-3477 26700 Flat shelf board 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1