(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Service Wagon (SUS304 with Guard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 64,522.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W11C-S4606
W11C-S4607
W11C-S4609
W11C-S6106
W11C-S6107
W11C-S6109
W17C-S4606
W17C-S4607
W17C-S4609
W17C-S6106
W17C-S6107
W17C-S6109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Trusco Code Mass
(g)
Specification Shelf Plate Specification Mesh Size Amount Of Content

฿ 64,522.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh Type 458-3124 18100 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 70,064.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh Type 458-3132 20300 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 74,287.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh Type 458-3141 21900 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 72,440.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh Type 458-3159 20900 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 78,950.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh Type 458-3167 23700 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 83,699.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh Type 458-3175 26600 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 72,528.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Type with Horizontal Shelves 458-3183 19200 Shelf Plate with Guard - 1 unit

฿ 79,256.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Type with Horizontal Shelves 458-3191 21600 Shelf Plate with Guard - 1 unit

฿ 84,008.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Type with Horizontal Shelves 458-3205 24000 Shelf Plate with Guard - 1 unit

฿ 81,809.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Type with Horizontal Shelves 458-3213 22200 Shelf Plate with Guard - 1 unit

฿ 89,064.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Type with Horizontal Shelves 458-3221 25200 Shelf Plate with Guard - 1 unit

฿ 93,419.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Type with Horizontal Shelves 458-3230 28500 Shelf Plate with Guard - 1 unit

Basic Specifications

  • Height(mm)
    950
  • Maximum Load(kg/unit)
    200
  • Number of Racks(Rack(s))
    3
  • Specification Shelf Plate Adjustment Pitch(mm)
    25
  • Specification Guard Height(mm)
    50
  • Load Capacity Per Shelf(kg/rack)
    66
  • Supporting Post Diameter(mm)
    25
  • Features
    Shelf, handle, and caster brackets are all made from stainless steel (SUS304). Highly corrosion and chemical resistant. Ideal for use in clean environments.
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Stainless Steel (SUS304)
  • Wheels
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Stainless steel (SUS304) is used for all shelf panels, struts, handles and caster fixtures.
· Because it features excellent corrosion and chemical resistance, it is optimal for use in clean environments.
[Applications]
· Various factories
· Medical facilities
· In clean rooms

Part Number
W11C-S4606
W11C-S4607
W11C-S4609
W11C-S6106
W11C-S6107
W11C-S6109
W17C-S4606
W17C-S4607
W17C-S4609
W17C-S6106
W17C-S6107
W17C-S6109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Trusco Code Mass
(g)
Specification Shelf Plate Specification Mesh Size Amount Of Content

฿ 64,522.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Mesh Type 458-3124 18100 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 70,064.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Mesh Type 458-3132 20300 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 74,287.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Mesh Type 458-3141 21900 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 72,440.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Mesh Type 458-3159 20900 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 78,950.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Mesh Type 458-3167 23700 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 83,699.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Mesh Type 458-3175 26600 Shelf Board with Guard (2 pcs) Mesh Shelf Board (1 pc) Diameter 3.5 mm x Pitch 20 mm 1 unit

฿ 72,528.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 Type with Horizontal Shelves 458-3183 19200 Shelf Plate with Guard - 1 unit

฿ 79,256.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 Type with Horizontal Shelves 458-3191 21600 Shelf Plate with Guard - 1 unit

฿ 84,008.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 Type with Horizontal Shelves 458-3205 24000 Shelf Plate with Guard - 1 unit

฿ 81,809.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 Type with Horizontal Shelves 458-3213 22200 Shelf Plate with Guard - 1 unit

฿ 89,064.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 Type with Horizontal Shelves 458-3221 25200 Shelf Plate with Guard - 1 unit

฿ 93,419.00

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 Type with Horizontal Shelves 458-3230 28500 Shelf Plate with Guard - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1