(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Table Wagon (SUS304)

Work Table Wagon (SUS304)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,667.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W2A-S4606 SALE
W2A-S4607 SALE
W2A-S4609 SALE
W2A-S6106 SALE
W2A-S6107 SALE
W2A-S6109 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 31,667.00

฿ 29,133.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 458-3302 11600 1 unit

฿ 33,911.00

฿ 31,198.12

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 458-3311 13000 1 unit

฿ 36,198.00

฿ 33,302.16

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-3329 14300 1 unit

฿ 35,935.00

฿ 33,060.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 458-3337 13400 1 unit

฿ 38,969.00

฿ 35,851.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 458-3345 15200 1 unit

฿ 41,916.00

฿ 38,562.72

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-3353 17000 1 unit

Basic Specifications

  • Height(mm)
    815
  • Maximum Load(kg/unit)
    200
  • Number of Racks(Rack(s))
    2
  • Specification Shelf Plate Adjustment Pitch(mm)
    25
  • Load Capacity Per Shelf(kg/rack)
    100
  • Supporting Post Diameter(mm)
    25
  • Features
    A quieter noise due to the use of a precision bearing with a highly-sealed rotation component and axle, and with an excellent rotation performance.
  • Specification Shelf Plate
    Upper Level Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Precision bearings that are well sealed and which feature good turning performance are used for the turning parts and axles, resulting in quiet operation.
[Applications]
· Various factories
· Clean rooms
· Research facilities
· Medical facilities
· Kitchens

Part Number
W2A-S4606 SALE
W2A-S4607 SALE
W2A-S4609 SALE
W2A-S6106 SALE
W2A-S6107 SALE
W2A-S6109 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 31,667.00

฿ 29,133.64

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 460 458-3302 11600 1 unit

฿ 33,911.00

฿ 31,198.12

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 460 458-3311 13000 1 unit

฿ 36,198.00

฿ 33,302.16

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-3329 14300 1 unit

฿ 35,935.00

฿ 33,060.20

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 610 610 458-3337 13400 1 unit

฿ 38,969.00

฿ 35,851.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 760 610 458-3345 15200 1 unit

฿ 41,916.00

฿ 38,562.72

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-3353 17000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1