(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel wagon C4 type solid cart (SUS304)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 81,896.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C4C-S4609 SALE
C4C-S4610 SALE
C4C-S4612 SALE
C4C-S4615 SALE
C4C-S6109 SALE
C4C-S6110 SALE
C4C-S6112 SALE
C4C-S6115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 81,896.00

฿ 70,635.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-1687 30400 1 unit

฿ 89,285.00

฿ 77,008.31

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 460 458-1695 34000 1 unit

฿ 95,090.00

฿ 82,015.13

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 460 458-1709 37200 1 unit

฿ 102,656.00

฿ 88,540.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 460 458-1717 43600 1 unit

฿ 92,803.00

฿ 80,042.59

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-1725 36400 1 unit

฿ 99,489.00

฿ 85,809.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 610 458-1733 40800 1 unit

฿ 103,887.00

฿ 89,602.54

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 610 458-1741 44800 1 unit

฿ 113,564.00

฿ 97,948.95

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 610 458-1750 52800 1 unit

Basic Specifications

  • Height(mm)
    1540
  • Maximum Load(kg/unit)
    200
  • Number of Racks(Rack(s))
    4
  • Specification Shelf Plate Adjustment Pitch(mm)
    25
  • Load Capacity Per Shelf(kg/rack)
    50
  • Supporting Post Diameter(mm)
    25
  • Features
    Shelf is flat so objects can be put in smoothly.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Stainless Steel
  • Wheels
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
·The flat shelves make it easy to put things in and take them out.
·A cart that can be used flexibly for storage and transportation.
·Featuring a stainless steel construction optimal for clean environments where sanitation control is required.

Part Number
C4C-S4609 SALE
C4C-S4610 SALE
C4C-S4612 SALE
C4C-S4615 SALE
C4C-S6109 SALE
C4C-S6110 SALE
C4C-S6112 SALE
C4C-S6115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 81,896.00

฿ 70,635.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-1687 30400 1 unit

฿ 89,285.00

฿ 77,008.31

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 460 458-1695 34000 1 unit

฿ 95,090.00

฿ 82,015.13

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 460 458-1709 37200 1 unit

฿ 102,656.00

฿ 88,540.80

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 460 458-1717 43600 1 unit

฿ 92,803.00

฿ 80,042.59

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-1725 36400 1 unit

฿ 99,489.00

฿ 85,809.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 610 458-1733 40800 1 unit

฿ 103,887.00

฿ 89,602.54

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 610 458-1741 44800 1 unit

฿ 113,564.00

฿ 97,948.95

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 610 458-1750 52800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1