(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tool Wagon WG Series 3 Stage-Type (SUS430)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,958.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WG3-600K
WG3-750H
WG3-750K
WG3-900H
WG3-900K
WGO3-600K
WGO3-750H
WGO3-750K
WGO3-900H
WGO3-900K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Number of Drawers
(Nos.)
Trusco Code Mass
(g)
Specification Drawer Effective Inner Dimensions Frontage x Length x Depth
(mm)
Specification Drawer Handle Amount Of Content

฿ 17,958.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 No drawer type - 455-3055 17000 - - 1 unit

฿ 24,450.97

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 600 No drawer type - 455-3063 23000 - - 1 unit

฿ 19,289.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 No drawer type - 455-3071 19000 - - 1 unit

฿ 25,927.63

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 No drawer type - 455-3080 24000 - - 1 unit

฿ 21,167.08

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 450 No drawer type - 455-3098 22000 - - 1 unit

฿ 25,531.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 Drawers attached type 1 455-3152 20000 265~430×310~380×80 ABS Resin 1 unit

฿ 33,059.86

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 600 Drawers attached type 2 455-3161 26000 265~430×310~380×80 ABS Resin 1 unit

฿ 28,599.77

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 Drawers attached type 2 455-3179 22000 265~430×310~380×80 ABS Resin 1 unit

฿ 35,205.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 Drawers attached type 2 455-3187 28000 265~430×310~380×80 ABS Resin 1 unit

฿ 31,231.73

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 450 Drawers attached type 2 455-3195 25000 265~430×310~380×80 ABS Resin 1 unit

Basic Specifications

  • Height(mm)
    800
  • Maximum Load(kg/unit)
    100
  • Number of Racks(Rack)
    3
  • Specification Shelf Plate Adjustment Pitch(mm)
    20
  • Specification Anti-Spill Height(mm)
    34
  • Specification Handle Diameter(mm)
    19
  • Load Capacity Per Shelf: Top Plate(kg/rack)
    60
  • Load Capacity Per Shelf: Shelf Plate(kg/rack)
    40
  • Features
    Post uses an original foldout design, can be cut down to meet various needs and total height can be easily adjusted.
  • Specification Shelf Plate
    Shelf With Spill Preventer (For Both Front/Back)
  • Specification Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Body
    Stainless Steel (SUS430)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Original folding-type struts are used that can be cut and have their overall height easily adjusted to suit the application.

Part Number
WG3-600K
WG3-750H
WG3-750K
WG3-900H
WG3-900K
WGO3-600K
WGO3-750H
WGO3-750K
WGO3-900H
WGO3-900K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Type Details Number of Drawers
(Nos.)
Trusco Code Mass
(g)
Specification Drawer Effective Inner Dimensions Frontage x Length x Depth
(mm)
Specification Drawer Handle Amount Of Content

฿ 17,958.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 No drawer type - 455-3055 17000 - - 1 unit

฿ 24,450.97

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 600 No drawer type - 455-3063 23000 - - 1 unit

฿ 19,289.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 No drawer type - 455-3071 19000 - - 1 unit

฿ 25,927.63

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 No drawer type - 455-3080 24000 - - 1 unit

฿ 21,167.08

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 450 No drawer type - 455-3098 22000 - - 1 unit

฿ 25,531.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 Drawers attached type 1 455-3152 20000 265~430×310~380×80 ABS Resin 1 unit

฿ 33,059.86

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 600 Drawers attached type 2 455-3161 26000 265~430×310~380×80 ABS Resin 1 unit

฿ 28,599.77

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 Drawers attached type 2 455-3179 22000 265~430×310~380×80 ABS Resin 1 unit

฿ 35,205.48

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 Drawers attached type 2 455-3187 28000 265~430×310~380×80 ABS Resin 1 unit

฿ 31,231.73

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 450 Drawers attached type 2 455-3195 25000 265~430×310~380×80 ABS Resin 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1