(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rocker S (600S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1000S SALE
1200S SALE
1800S SALE
1800SA SALE
600S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Accessory Maximum Load (kg)/Unit Trusco Code Mass
(kg)
Specifications Main Body Material Door Amount Of Content

฿ 34,934.00

฿ 32,139.28

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Double door type 3 Shelf Boards 400 457-0987 47 Double door type cylinder lock Steel Steel 1 unit

฿ 39,495.00

฿ 36,335.40

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Double door type 4 Shelf Boards 500 457-0995 55 Double door type cylinder lock Steel Steel 1 unit

฿ 50,799.00

฿ 46,735.08

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 Double door type 5 Shelf Boards 600 457-1002 66 Double door type cylinder lock Steel Steel 1 unit

฿ 55,112.00

฿ 49,352.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 Double open, acrylic door type 5 Shelf Boards 600 457-1011 66 Acrylic Double-Door Type with Windows - Steel / Acrylic 1 unit

฿ 25,216.00

฿ 23,198.72

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Double door type 1 Shelf Board 200 457-1355 30 Double door type cylinder lock Steel Steel 1 unit

Basic Specifications

  • Width (mm)
    811
  • Depth (mm)
    557
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    789
  • Middle shelf board dimensions, depth(mm)
    485
  • Middle shelf dimensions, height(mm)
    20
  • Shelf Board Adjustment Pitch
    30mm
  • Amount Of Content
    1 unit

Product Description

[Features]
·With a depth of 557 mm, it can accommodate even deep items.

Part Number
1000S SALE
1200S SALE
1800S SALE
1800SA SALE
600S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Accessory Maximum Load (kg)/Unit Trusco Code Mass
(kg)
Specifications Main Body Material Door Amount Of Content

฿ 34,934.00

฿ 32,139.28

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Double door type 3 Shelf Boards 400 457-0987 47 Double door type cylinder lock Steel Steel 1 unit

฿ 39,495.00

฿ 36,335.40

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Double door type 4 Shelf Boards 500 457-0995 55 Double door type cylinder lock Steel Steel 1 unit

฿ 50,799.00

฿ 46,735.08

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 Double door type 5 Shelf Boards 600 457-1002 66 Double door type cylinder lock Steel Steel 1 unit

฿ 55,112.00

฿ 49,352.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 Double open, acrylic door type 5 Shelf Boards 600 457-1011 66 Acrylic Double-Door Type with Windows - Steel / Acrylic 1 unit

฿ 25,216.00

฿ 23,198.72

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Double door type 1 Shelf Board 200 457-1355 30 Double door type cylinder lock Steel Steel 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●DX type cabinet and width, the same depth can be installed cleanly.

Specification

●Middle Shelf Board Dimension(mm) W x D x H:789 x 485 x 20
●Shelf Board Pitch(mm):30
●Cylinder Lock(with 2 keys)
●Double Door Type

Materials

●Main Body and Door: Steel