(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Type Container Lid (F-FR-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-F-B
F-FR-B
F-FR-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco code Amount Of Content

฿ 643.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Blue 501-1728 1 pc.

฿ 663.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) Blue 501-1744 1 pc.

฿ 663.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Yellow 501-1752 1 pc.

Basic Specifications

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Product Type
    Box Type Container
  • Other
    Option
  • Compatibility Container
    F-4、F-8、F-12、F-17、F-21
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

A lid for "F-type containers."

Part Number
F-F-B
F-FR-B
F-FR-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco code Amount Of Content

฿ 643.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Blue 501-1728 1 pc.

฿ 663.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) Blue 501-1744 1 pc.

฿ 663.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Yellow 501-1752 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Outer Dimension(mm) W x D x H:423 x 290 x 36.5
●Compatible Container:F-4, F-8, F-12, F-17, F-21
●SPQ(sheet):10

Materials

●Polypropylene(PP)