(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Type Container (F-4-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-4-B
F-4-Y
F-8-B
F-8-Y
F-12-B
F-12-Y
F-17-B
F-17-Y
F-21-B
F-21-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco code Mass
(g)
Amount Of Content

฿ 628.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 56 4 Blue 42.0 - 501-1281 500 1 pc.

฿ 628.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 56 4 Yellow 42.0 - 501-1299 500 1 pc.

฿ 782.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 102.5 8 Blue 88.0 NO.18 501-1302 800 1 pc.

฿ 782.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 102.5 8 Yellow 88.0 NO.18 501-1311 800 1 pc.

฿ 990.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 150 12 Blue 135.5 NO.16、18 501-1329 900 1 pc.

฿ 990.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 150 12 Yellow 135.5 NO.16、18 501-1337 900 1 pc.

฿ 1,128.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 197.5 17 Blue 183.0 NO.16、18 501-1680 1100 1 pc.

฿ 1,128.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 197.5 17 Yellow 183.0 NO.16、18 501-1698 1100 1 pc.

฿ 1,346.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 244.5 21 Blue 230.0 NO.16、18 501-1701 1300 1 pc.

฿ 1,346.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 244.5 21 Yellow 230.0 NO.16、18 501-1710 1300 1 pc.

Basic Specifications

  • External Shape Width(mm)
    424
  • External Shape Depth(mm)
    291
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    364.5
  • Usable Inner Dimensions Depth(mm)
    242.5
  • Amount Of Content
    1 pc.

Product Description



*
This product is the main body only. Lids must be purchased separately.

Part Number
F-4-B
F-4-Y
F-8-B
F-8-Y
F-12-B
F-12-Y
F-17-B
F-17-Y
F-21-B
F-21-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco code Mass
(g)
Amount Of Content

฿ 628.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 56 4 Blue 42.0 - 501-1281 500 1 pc.

฿ 628.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 56 4 Yellow 42.0 - 501-1299 500 1 pc.

฿ 782.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 102.5 8 Blue 88.0 NO.18 501-1302 800 1 pc.

฿ 782.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 102.5 8 Yellow 88.0 NO.18 501-1311 800 1 pc.

฿ 990.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 150 12 Blue 135.5 NO.16、18 501-1329 900 1 pc.

฿ 990.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 150 12 Yellow 135.5 NO.16、18 501-1337 900 1 pc.

฿ 1,128.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 197.5 17 Blue 183.0 NO.16、18 501-1680 1100 1 pc.

฿ 1,128.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 197.5 17 Yellow 183.0 NO.16、18 501-1698 1100 1 pc.

฿ 1,346.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 244.5 21 Blue 230.0 NO.16、18 501-1701 1300 1 pc.

฿ 1,346.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 244.5 21 Yellow 230.0 NO.16、18 501-1710 1300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Lid(sold separately):F-F, F-FR
●SPQ(piece):10

Materials

●Polypropylene(PP)