(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A-Type Container A-1 (A-1-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-1-B
A-1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco code Amount Of Content

฿ 862.25

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) Blue 501-1671 1 pc.

฿ 862.25

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Yellow 501-1884 1 pc.

Basic Specifications

  • External Shape Width(mm)
    460
  • External Shape Depth(mm)
    280
  • External Height(mm)
    100
  • Capacity(L)
    9
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    365
  • Usable Inner Dimensions Depth(mm)
    245
  • Usable Inner Dimensions Height(mm)
    85
  • Compatible Card Holder (Sold Separately)
    -
  • Mass(g)
    650
  • Amount Of Content
    1 pc.

Product Description



*
This product is the main body only. Lids must be purchased separately.

Part Number
A-1-B
A-1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco code Amount Of Content

฿ 862.25

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) Blue 501-1671 1 pc.

฿ 862.25

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) Yellow 501-1884 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1