(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DA type container body/lid (DA-3-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-1F-B
DA-3-B
DA-3-Y
DA-4-B
DA-5-B
DA-5-Y
DA-5H-B
DA-5L-B
DA-5L-Y
DA-7-B
DA-7-Y
DA-9-B
DA-9-Y
DA-12-B
DA-12-Y
DA-14-2-B
DA-14-B
DA-17-B
DA-19-B
DA-20-B
DA-21-B
DA-23-B
DA-24-Y
DA-28-B
DA-28-Y
DA-36-B
DA-40-B
DA-42-B
DA-42F-B
DA-45-B
DAP-15-B
DAP-15-Y
DY-9-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Material (Main Body) Other Details Type Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container JAN code Trusco code Material 1 Compatible lid (sold separately) Mass
(g)
Amount Of Content

฿ 773.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 356 27.5 - Blue - Option - - - - - DA-14-2、DA-21、DA-28 - 500-5299 - - 550 1 pc.

฿ 375.27

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 264 165 95 3 Blue Polypropylene (PP) - - 229 130 85 W-1 (deposition) - - 500-4772 - - 200 1 pc.

฿ 375.27

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 264 165 95 3 Yellow Polypropylene (PP) - - 229 130 85 W-1 (deposition) - - 500-4781 - - 200 1 pc.

฿ 567.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 280 180 141 4 Blue Polypropylene (PP) - Container body 231 134 118 NO.2, 3 - 4968838905026 835-5745 Polypropylene (PP) - 400 1 pc.

฿ 537.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 326 204 100 4 Blue Polypropylene (PP) - - 278 157 90.0 NO.2 - - 500-4802 - - 350 1 pc.

฿ 537.01

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 100 4 Yellow Polypropylene (PP) - - 278 157 90.0 NO.2 - - 500-4811 - - 350 1 pc.

฿ 659.43

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 162 7 Blue Polypropylene (PP) - - 278 157 150.0 NO.1、2、3 - - 500-4861 - - 500 1 pc.

฿ 437.84

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 326 204 61 2.3 Blue Polypropylene (PP) - - 278 157 50.0 - - - 500-4837 - - 350 1 pc.

฿ 437.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 61 2.3 Yellow Polypropylene (PP) - - 278 157 50.0 - - - 500-4845 - - 350 1 pc.

฿ 766.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 336 244 121 7 Blue Polypropylene (PP) - - 288 206 108.0 NO.2 - - 500-4896 - - 600 1 pc.

฿ 766.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 336 244 121 7 Yellow Polypropylene (PP) - - 288 206 108.0 NO.2 - - 500-4900 - - 600 1 pc.

฿ 845.83

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 366 280 136 9 Blue Polypropylene (PP) - - 307 233 121.0 NO.1 - - 500-4926 - - 700 1 pc.

฿ 848.83

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 366 280 136 9 Yellow Polypropylene (PP) - - 307 233 121.0 NO.1 - - 500-4934 - - 700 1 pc.

฿ 840.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 276 124.5 10 Blue Polypropylene (PP) - - 389 224 109.0 NO.2 - - 243-0789 - - 800 1 pc.

฿ 840.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 276 124.5 10 Yellow Polypropylene (PP) - - 389 224 109.0 NO.2 - - 243-0797 - - 800 1 pc.

฿ 1,123.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 360 116.0 13 Blue Polypropylene (PP) - - 408 308 97.5 NO.2 - - 500-4969 - - 1100 1 pc.

฿ 1,141.24

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 408 271 178.5 14 Blue Polypropylene (PP) - - 365 244 164.0 NO.1、3 - - 500-4951 - - 1100 1 pc.

฿ 1,182.58

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 405 320 170 15 Blue Polypropylene (PP) - - 340 280 150.0 NO.1、2、3 - - 501-1124 - - 1000 1 pc.

฿ 1,326.65

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 434 354 195 19 Blue Polypropylene (PP) - - 395 317 178.0 NO.16 - - 501-1132 - - 1200 1 pc.

฿ 1,263.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 502 445 112 17 Blue Polypropylene (PP) - Container body 448 387 96 NO.2, 19 - 4968838905262 835-5740 Polypropylene (PP) - 1300 1 pc.

฿ 1,244.57

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 480 360 167 19 Blue Polypropylene (PP) - - 406 306 148.5 NO.1 - - 501-1159 - - 1400 1 pc.

฿ 1,421.14

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 610 370 125 20 Blue Polypropylene (PP) - - 556 318 110.5 NO.16 - - 508-0312 - - 1400 1 pc.

฿ 1,620.84

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 446 343 217.5 24 Yellow Polypropylene (PP) - Container body 396 302 202 No.2, 3, 4 - 4968838905330 835-5742 Polypropylene (PP) - 1400 1 pc.

฿ 1,501.72

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 480 360 223 27 Blue Polypropylene (PP) - - 409 310 203.0 NO.1 - - 501-1205 - - 1600 1 pc.

฿ 1,501.72

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 360 223 27 Yellow Polypropylene (PP) - - 409 310 203.0 NO.1 - - 501-1213 - - 1600 1 pc.

฿ 1,716.54

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 592 390 203 34 Blue Polypropylene (PP) - - 530 330 186.0 NO.1 - - 243-1335 - - 1800 1 pc.

฿ 1,749.89

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 610 370 225 38 Blue Polypropylene (PP) - Container body 555 317 210.5 NO.16 - 4968838905422 835-5746 Polypropylene (PP) DA-23F 1900 1 pc.

฿ 1,964.63

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 510 380 270 39 Blue Polypropylene (PP) - - 457 335 248.0 Short No. 16, Long No. 19 - - 501-1345 - - 2000 1 pc.

฿ 908.83

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 510 380 30.5 - Blue - Option - - - - - DA-42 - 508-0347 - - 650 1 pc.

฿ 2,471.74

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 660 395 235 45 Blue Polypropylene (PP) - Container body 602 240.5 213.5 NO.16 - 4968838905446 835-5747 Polypropylene (PP) - 2400.0 1 pc.

฿ 1,470.17

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 461 282 157 14 Blue Polypropylene (PP) - - 401 236 142 NO.1、2、3 - - 500-4977 - - 1100 1 pc.

฿ 1,339.58

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 461 282 157 14 Yellow Polypropylene (PP) - - 401 236 142 NO.1、2、3 - - 500-4985 - - 1100 1 pc.

฿ 992.94

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 370 281 123 8 Blue Polypropylene (PP) - Container body 305 228 110 NO.1 - 4968838905149 835-5748 Polypropylene (PP) - 700 1 pc.

Basic Specifications

Product Description

[Features]
·An original series of industrial containers with capacities ranging from 2.3 L to 45 L.
·A general-purpose container.

Part Number
DA-1F-B
DA-3-B
DA-3-Y
DA-4-B
DA-5-B
DA-5-Y
DA-5H-B
DA-5L-B
DA-5L-Y
DA-7-B
DA-7-Y
DA-9-B
DA-9-Y
DA-12-B
DA-12-Y
DA-14-2-B
DA-14-B
DA-17-B
DA-19-B
DA-20-B
DA-21-B
DA-23-B
DA-24-Y
DA-28-B
DA-28-Y
DA-36-B
DA-40-B
DA-42-B
DA-42F-B
DA-45-B
DAP-15-B
DAP-15-Y
DY-9-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Material (Main Body) Other Details Type Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container JAN code Trusco code Material 1 Compatible lid (sold separately) Mass
(g)
Amount Of Content

฿ 773.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 356 27.5 - Blue - Option - - - - - DA-14-2、DA-21、DA-28 - 500-5299 - - 550 1 pc.

฿ 375.27

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 264 165 95 3 Blue Polypropylene (PP) - - 229 130 85 W-1 (deposition) - - 500-4772 - - 200 1 pc.

฿ 375.27

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 264 165 95 3 Yellow Polypropylene (PP) - - 229 130 85 W-1 (deposition) - - 500-4781 - - 200 1 pc.

฿ 567.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 280 180 141 4 Blue Polypropylene (PP) - Container body 231 134 118 NO.2, 3 - 4968838905026 835-5745 Polypropylene (PP) - 400 1 pc.

฿ 537.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 326 204 100 4 Blue Polypropylene (PP) - - 278 157 90.0 NO.2 - - 500-4802 - - 350 1 pc.

฿ 537.01

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 100 4 Yellow Polypropylene (PP) - - 278 157 90.0 NO.2 - - 500-4811 - - 350 1 pc.

฿ 659.43

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 162 7 Blue Polypropylene (PP) - - 278 157 150.0 NO.1、2、3 - - 500-4861 - - 500 1 pc.

฿ 437.84

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 326 204 61 2.3 Blue Polypropylene (PP) - - 278 157 50.0 - - - 500-4837 - - 350 1 pc.

฿ 437.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 326 204 61 2.3 Yellow Polypropylene (PP) - - 278 157 50.0 - - - 500-4845 - - 350 1 pc.

฿ 766.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 336 244 121 7 Blue Polypropylene (PP) - - 288 206 108.0 NO.2 - - 500-4896 - - 600 1 pc.

฿ 766.84

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 336 244 121 7 Yellow Polypropylene (PP) - - 288 206 108.0 NO.2 - - 500-4900 - - 600 1 pc.

฿ 845.83

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 366 280 136 9 Blue Polypropylene (PP) - - 307 233 121.0 NO.1 - - 500-4926 - - 700 1 pc.

฿ 848.83

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 366 280 136 9 Yellow Polypropylene (PP) - - 307 233 121.0 NO.1 - - 500-4934 - - 700 1 pc.

฿ 840.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 276 124.5 10 Blue Polypropylene (PP) - - 389 224 109.0 NO.2 - - 243-0789 - - 800 1 pc.

฿ 840.16

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 450 276 124.5 10 Yellow Polypropylene (PP) - - 389 224 109.0 NO.2 - - 243-0797 - - 800 1 pc.

฿ 1,123.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 360 116.0 13 Blue Polypropylene (PP) - - 408 308 97.5 NO.2 - - 500-4969 - - 1100 1 pc.

฿ 1,141.24

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 408 271 178.5 14 Blue Polypropylene (PP) - - 365 244 164.0 NO.1、3 - - 500-4951 - - 1100 1 pc.

฿ 1,182.58

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 405 320 170 15 Blue Polypropylene (PP) - - 340 280 150.0 NO.1、2、3 - - 501-1124 - - 1000 1 pc.

฿ 1,326.65

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 434 354 195 19 Blue Polypropylene (PP) - - 395 317 178.0 NO.16 - - 501-1132 - - 1200 1 pc.

฿ 1,263.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 502 445 112 17 Blue Polypropylene (PP) - Container body 448 387 96 NO.2, 19 - 4968838905262 835-5740 Polypropylene (PP) - 1300 1 pc.

฿ 1,244.57

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 480 360 167 19 Blue Polypropylene (PP) - - 406 306 148.5 NO.1 - - 501-1159 - - 1400 1 pc.

฿ 1,421.14

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 610 370 125 20 Blue Polypropylene (PP) - - 556 318 110.5 NO.16 - - 508-0312 - - 1400 1 pc.

฿ 1,620.84

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 446 343 217.5 24 Yellow Polypropylene (PP) - Container body 396 302 202 No.2, 3, 4 - 4968838905330 835-5742 Polypropylene (PP) - 1400 1 pc.

฿ 1,501.72

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 480 360 223 27 Blue Polypropylene (PP) - - 409 310 203.0 NO.1 - - 501-1205 - - 1600 1 pc.

฿ 1,501.72

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 360 223 27 Yellow Polypropylene (PP) - - 409 310 203.0 NO.1 - - 501-1213 - - 1600 1 pc.

฿ 1,716.54

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 592 390 203 34 Blue Polypropylene (PP) - - 530 330 186.0 NO.1 - - 243-1335 - - 1800 1 pc.

฿ 1,749.89

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 610 370 225 38 Blue Polypropylene (PP) - Container body 555 317 210.5 NO.16 - 4968838905422 835-5746 Polypropylene (PP) DA-23F 1900 1 pc.

฿ 1,964.63

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 510 380 270 39 Blue Polypropylene (PP) - - 457 335 248.0 Short No. 16, Long No. 19 - - 501-1345 - - 2000 1 pc.

฿ 908.83

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 510 380 30.5 - Blue - Option - - - - - DA-42 - 508-0347 - - 650 1 pc.

฿ 2,471.74

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 660 395 235 45 Blue Polypropylene (PP) - Container body 602 240.5 213.5 NO.16 - 4968838905446 835-5747 Polypropylene (PP) - 2400.0 1 pc.

฿ 1,470.17

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 461 282 157 14 Blue Polypropylene (PP) - - 401 236 142 NO.1、2、3 - - 500-4977 - - 1100 1 pc.

฿ 1,339.58

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 461 282 157 14 Yellow Polypropylene (PP) - - 401 236 142 NO.1、2、3 - - 500-4985 - - 1100 1 pc.

฿ 992.94

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 370 281 123 8 Blue Polypropylene (PP) - Container body 305 228 110 NO.1 - 4968838905149 835-5748 Polypropylene (PP) - 700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1