(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Walker Easy

Clean Walker Easy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CW-900EZ

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Color
    Lilac
  • Width(mm)
    450
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Conductivity
    Insulator
  • Trusco Code
    412-5045
  • Mass(kg)
    1.6 (set)
  • Specifications
    1 set with two 450 mm X 500 mm half size mats / with hook hole / with indicator to differentiate front and back.
  • Material
    Polyurethane/Non-woven Fabric
  • Features
    3 mm in thickness, the product does not prevent opening or closing of the door. A non-woven fabric is inserted between gels to form a high strength product 3 mm thick that does not easily tear. A hook hole is available for washing the product with water and then hanging up to dry.
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
CW-900EZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,615.60

CLEAN MATS 1 Piece(s) 1 Day(s) 1 Pack (2 Sheets)

Basic Specifications

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Color
    Lilac
  • Width(mm)
    450
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Conductivity
    Insulator
  • Trusco Code
    412-5045
  • Mass(kg)
    1.6 (set)
  • Specifications
    1 set with two 450 mm X 500 mm half size mats / with hook hole / with indicator to differentiate front and back.
  • Material
    Polyurethane/Non-woven Fabric
  • Features
    3 mm in thickness, the product does not prevent opening or closing of the door. A non-woven fabric is inserted between gels to form a high strength product 3 mm thick that does not easily tear. A hook hole is available for washing the product with water and then hanging up to dry.
  • Amount Of Content
    1 Pack (2 Sheets)

Product Description

[Features]
· Both sides can be used repeatedly.
· An adhesive mat that does not require film removal. Adhesiveness can be restored by washing it with water and drying.
· 3 mm in thickness, the product does not prevent opening or closing of the door.
· A non-woven fabric is inserted between gels to form a high strength product 3 mm thick that does not easily tear.
· A hook hole is available for washing the product with water and then hanging up to dry.
· Optional trays are available.
[Applications]
· For removing dust on the bottom of shoes at cleanroom/air shower entrances and within factories.

Specifications of CW-900EZ

  • Product Type
    Clean Mat
  • Shape
    Sheet Type
  • Color
    Lilac
  • Width(mm)
    450
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Conductivity
    Insulator
  • Trusco Code
    412-5045
  • Mass(kg)
    1.6 (set)
  • Specifications
    1 set with two 450 mm X 500 mm half size mats / with hook hole / with indicator to differentiate front and back.
  • Material
    Polyurethane/Non-woven Fabric
  • Features
    3 mm in thickness, the product does not prevent opening or closing of the door. A non-woven fabric is inserted between gels to form a high strength product 3 mm thick that does not easily tear. A hook hole is available for washing the product with water and then hanging up to dry.
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
CW-900EZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,615.60

CLEAN MATS 1 Piece(s) 1 Day(s) 1 Pack (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1