(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5900W-600X1200 |
5900W-600X900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 17,168.66 |
CLEAN MATS | 1 Piece(s) | 12 Day(s) | 1200 | 127-7880 | 2.7 | 1 Sheet (60 pcs) | ||
฿ 14,365.15 |
CLEAN MATS | 1 Piece(s) | 5 Day(s) | 900 | 127-7871 | 2.1 | 1 Sheet (60 pcs) |
[Features]
· Adhesive floor mat, does not require maintenance. Powerful adhesive component protects against dust.
· Holds dust securely to prevent the area from becoming dirty again.
· To secure the mat simply remove the release paper and press lightly on the mat.
· Used film can be incinerated safely.
Part Number |
---|
5900W-600X1200 |
5900W-600X900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 17,168.66 |
CLEAN MATS | 1 Piece(s) | 12 Day(s) | 1200 | 127-7880 | 2.7 | 1 Sheet (60 pcs) | ||
฿ 14,365.15 |
CLEAN MATS | 1 Piece(s) | 5 Day(s) | 900 | 127-7871 | 2.1 | 1 Sheet (60 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?