(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Restoring Detergent (For Rust Removal)

Restoring Detergent (For Rust Removal)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 414-008

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2717
  • Mass(g)
    117
  • Features
    It decomposes and removes metal rust and dirt that gets stuck and permeated in the stone, concrete, stainless steel etc., and also removes patina from brass and metal plating. Because of neutral property it does not damage the stone. It is also be effective on walls and vertical surfaces because it is in the paste form.
  • Product Use
    Painting work, cleaning work, building maintenance work.
  • Main Component
    Reducing agent, water, additive
  • Amount Of Content
    1 pc (80 g)
Part Number
414-008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 590.32

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (80 g)

Basic Specifications

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2717
  • Mass(g)
    117
  • Features
    It decomposes and removes metal rust and dirt that gets stuck and permeated in the stone, concrete, stainless steel etc., and also removes patina from brass and metal plating. Because of neutral property it does not damage the stone. It is also be effective on walls and vertical surfaces because it is in the paste form.
  • Product Use
    Painting work, cleaning work, building maintenance work.
  • Main Component
    Reducing agent, water, additive
  • Amount Of Content
    1 pc (80 g)

Product Description

[Features]
· Dissolves and removes metallic rust and stains adhered to or penetrating stone, concrete or stainless steel, etc., and also black stains on brass or metal molding.
· A neutral type that does not damage stone.
· Forms a paste that is also effective on walls or vertical surfaces.
[Applications]
· Painting, cleaning and building maintenance industries.

Specifications of 414-008

  • Product Model
    Cleaner
  • Color
    Transparency
  • Trusco Code
    330-2717
  • Mass(g)
    117
  • Features
    It decomposes and removes metal rust and dirt that gets stuck and permeated in the stone, concrete, stainless steel etc., and also removes patina from brass and metal plating. Because of neutral property it does not damage the stone. It is also be effective on walls and vertical surfaces because it is in the paste form.
  • Product Use
    Painting work, cleaning work, building maintenance work.
  • Main Component
    Reducing agent, water, additive
  • Amount Of Content
    1 pc (80 g)
Part Number
414-008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 590.32

CLEANERS 3 Piece(s) 8 Day(s) 1 pc (80 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Will dissolve/remove metal stain or dirt that adhered/infiltrated in stone, concrete, stainless etc., darkened part of metal mall.
●It is in paste form, so it will be effective even on walls and vertical surfaces.

Usage

●Removal of rust that adhered to raw material.

Specification

●Color:Transparent
●Capacity(g):80
●SPQ(piece):12

Materials

●Principal Component: Reducing Agent, Water, Additive