(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Maintenance Sorbent, Boom Type, Folded Type (M-12OHSP)

3M Maintenance Sorbent, Boom Type, Folded Type (M-12OHSP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-4-3M
M-12OHSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Oil Absorbency Trusco Code Amount Of Content

฿ 8,859.34

ABSORBENTS(TUBE TYPE) 1 Pack(s)

12 Pieces Per Package

1 Day(s) 1.2 4 L/Piece 218-8007 1 Box (12 pcs)

฿ 8,859.34

ABSORBENTS(TUBE TYPE) 1 Pack(s)

4 Pieces Per Package

1 Day(s) 3.6 11.8 L/unit 327-5639 1 Box (4 pcs)

Basic Specifications

  • Product Type
    Tubes
  • Application
    For Oils and Water
  • Detailing Type
    Boom Type
  • Major Diameter(mm)
    76
  • Features
    Effectively absorbs the oil mixed with water or soluble oil.
  • Specifications
    Boom Type
  • Material
    Polypropylene (PP)/Polyester/Surfactant
  • Mass(g/box)
    4320

Product Description

[Features]
· Effective for absorption of oil mixed into water as well as water-soluble oils.
· Lighter and easier to handle than sand and waste cloth-based absorbents. This product supports incineration with minimal ash production, so less time is needed from recovery to disposal, keeping running costs low.
[Applications]
· For oil and water.

Part Number
M-4-3M
M-12OHSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Oil Absorbency Trusco Code Amount Of Content

฿ 8,859.34

ABSORBENTS(TUBE TYPE) 1 Pack(s)

12 Pieces Per Package

1 Day(s) 1.2 4 L/Piece 218-8007 1 Box (12 pcs)

฿ 8,859.34

ABSORBENTS(TUBE TYPE) 1 Pack(s)

4 Pieces Per Package

1 Day(s) 3.6 11.8 L/unit 327-5639 1 Box (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1