(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Random Case Sealer 700 ROPP Tape (Case Sealer Use Only)

3M<SUP>TM</SUP> Random Case Sealer 700 ROPP Tape (Case Sealer Use Only)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 372HQ-TRA-48X1000

  • Product Model
    Other
  • Others
    Option
  • Width(mm)
    48
  • Length(m)
    1000
  • Color
    Transparency
  • Details Model
    OPP Tape (Dedicated Case Sealer)
  • Trusco Code
    281-5541
  • Mass(g)
    2900
  • Features
    Since a solventless rubber type adhesive is used, the characteristic smell of OPP tape is reduced. It has excellent impact resistance and holding power (sealing force), making it harder to break or peel off the tape even when handled roughly or dropped.
  • Base Material
    Polypropylene (PP)
  • Pressure sensitive adhesive
    Synthetic Rubber-Based (Non-Solvent)
  • Amount Of Content
    1 Roll
Part Number
372HQ-TRA-48X1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,520.00

TAPES FOR AUTOMATIC SEALING M 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Other
  • Others
    Option
  • Width(mm)
    48
  • Length(m)
    1000
  • Color
    Transparency
  • Details Model
    OPP Tape (Dedicated Case Sealer)
  • Trusco Code
    281-5541
  • Mass(g)
    2900
  • Features
    Since a solventless rubber type adhesive is used, the characteristic smell of OPP tape is reduced. It has excellent impact resistance and holding power (sealing force), making it harder to break or peel off the tape even when handled roughly or dropped.
  • Base Material
    Polypropylene (PP)
  • Pressure sensitive adhesive
    Synthetic Rubber-Based (Non-Solvent)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Made with a solvent-free rubber-based adhesive to reduce odor associated with OPP tape.
· With excellent impact resistance and holding power (sealing force), tape will not easily break or peel off even if roughly handled or dropped.
· Highly safe synthetic rubber adhesive demonstrates powerful holding strength (sealing force) even when stored or transported under high temperature conditions.

Specifications of 372HQ-TRA-48X1000

  • Product Model
    Other
  • Others
    Option
  • Width(mm)
    48
  • Length(m)
    1000
  • Color
    Transparency
  • Details Model
    OPP Tape (Dedicated Case Sealer)
  • Trusco Code
    281-5541
  • Mass(g)
    2900
  • Features
    Since a solventless rubber type adhesive is used, the characteristic smell of OPP tape is reduced. It has excellent impact resistance and holding power (sealing force), making it harder to break or peel off the tape even when handled roughly or dropped.
  • Base Material
    Polypropylene (PP)
  • Pressure sensitive adhesive
    Synthetic Rubber-Based (Non-Solvent)
  • Amount Of Content
    1 Roll
Part Number
372HQ-TRA-48X1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,520.00

TAPES FOR AUTOMATIC SEALING M 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1