(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CRO-NEL Dispenser Box

CRO-NEL Dispenser Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of YE-160DWS

  • Product Model
    Sheet
  • Thickness(mm)
    1.6
  • Width(mm)
    145
  • Length(m)
    40
  • Color
    White
  • Trusco Code
    390-5446
  • Mass(g)
    1200
  • Features
    It uses a self-adhesive (it won't stick to your hand, and two surfaces with adhesive will only stick to each other) Cronel, so items can easily be glued together. It can be cut to any size you need.
  • Use
    For general packaging
  • Material
    Foamed Polypropylene/Kraft Paper
  • Amount Of Content
    1 Roll
Part Number
YE-160DWS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,951.67

CLOTH SHEETS FOR PACKING 4 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Sheet
  • Thickness(mm)
    1.6
  • Width(mm)
    145
  • Length(m)
    40
  • Color
    White
  • Trusco Code
    390-5446
  • Mass(g)
    1200
  • Features
    It uses a self-adhesive (it won't stick to your hand, and two surfaces with adhesive will only stick to each other) Cronel, so items can easily be glued together. It can be cut to any size you need.
  • Use
    For general packaging
  • Material
    Foamed Polypropylene/Kraft Paper
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Employs self-adhesive black flannel (that does not stick to the hands, only to other adhesive faces) for sticking items together in a single action.
· Can be cut to your preferred size.
[Applications]
· For general packing.

Specifications of YE-160DWS

  • Product Model
    Sheet
  • Thickness(mm)
    1.6
  • Width(mm)
    145
  • Length(m)
    40
  • Color
    White
  • Trusco Code
    390-5446
  • Mass(g)
    1200
  • Features
    It uses a self-adhesive (it won't stick to your hand, and two surfaces with adhesive will only stick to each other) Cronel, so items can easily be glued together. It can be cut to any size you need.
  • Use
    For general packaging
  • Material
    Foamed Polypropylene/Kraft Paper
  • Amount Of Content
    1 Roll
Part Number
YE-160DWS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,951.67

CLOTH SHEETS FOR PACKING 4 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Self adhesive(it does not stick to hands and commodity, only adhesive surface and adhesive surface can be attached) using Cro-nel, you can paste with a single touch.
●Can cut to your preferred size.

Usage

●For general packaging.

Specification

●Color:White
●W x L(mm x m):145 x 40
●Thickness(mm):1.6
●SPQ(roll):4

Materials

●Polypropylene Foam/Craft Paper