(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
HAGIHARA INDUSTRIES
From: ฿ 11,019.00 |
---|
Days to Ship: 10 Day(s) |
HAGIHARA INDUSTRIES
From: ฿ 10,372.00 |
---|
Days to Ship: 40 Day(s) |
Wrapping Paper and Rolled Cardboard
YUTAKA MAKE
From: ฿ 199.70 |
---|
Days to Ship: Same day |
INOAC
From: ฿ 1,951.67 |
---|
Days to Ship: 1 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Thickness(mm) |
Width(mm) |
Length(m) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | YUTAKA MAKE | INOAC |
Product Series | ||||
From | ฿ 11,019.00 | ฿ 10,372.00 | ฿ 199.70 | ฿ 1,951.67 |
Days to Ship | 10 Day(s) | 40 Day(s) | Same day | 1 Day(s) |
Product Model | Cloth (Woven Material) | Cloth (Woven Material) | Sheet | Sheet |
Thickness(mm) | 0.22 | 0.12 | 0.011 ~ 1.95 | 1.6 |
Width(mm) | 1800 | 1800 | 900 | 145 |
Length(m) | 100 | 100 | 1.2 ~ 5 | 40 |
Loading...
How can we improve?
How can we improve?