- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Safety Wrap Cutter Replacement Blade
Specifications of XB210
-
- Product Type
- Replacement Blade
-
- Blade thickness(mm)
- 0.4
-
- Trusco Code
- 422-9533
-
- Mass
- 30.5 g/pack
-
- Type
- Replacement Blade
-
- Material cutter blade
- Alloy tool steel
-
- Amount Of Content
- 1 Pack (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 127.00
|
CUTTERS FOR PACKAGING
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Pack (10 pcs) |
Basic Specifications
-
- Product Type
- Replacement Blade
-
- Blade thickness(mm)
- 0.4
-
- Trusco Code
- 422-9533
-
- Mass
- 30.5 g/pack
-
- Type
- Replacement Blade
-
- Material cutter blade
- Alloy tool steel
-
- Amount Of Content
- 1 Pack (10 pcs)
Product Description
[Features]
· Spare blades for the dedicated cutter for unpacking "Safety Wrap Cutter".
Specifications of XB210
-
- Product Type
- Replacement Blade
-
- Blade thickness(mm)
- 0.4
-
- Trusco Code
- 422-9533
-
- Mass
- 30.5 g/pack
-
- Type
- Replacement Blade
-
- Material cutter blade
- Alloy tool steel
-
- Amount Of Content
- 1 Pack (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 127.00
|
CUTTERS FOR PACKAGING
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Pack (10 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?