(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carton Opener "Dumbo"

Carton Opener "Dumbo"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LK-010

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    160
  • Trusco Code
    422-8910
  • Mass(g)
    79
  • Features
    Cardboard box unpacking work can be done easily and smoothly. There is a guide fit to the corner of the carton. Blade folding is possible with a tail plug.
  • Specified compatible spare blades
    L-20、BL-20、VL-20、BL-50、L-50
  • Cutter blade material
    Special Cutting Edge Steel (SK120)
  • Material Body
    Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
LK-010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 562.28

CUTTERS FOR PACKAGING 4 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    160
  • Trusco Code
    422-8910
  • Mass(g)
    79
  • Features
    Cardboard box unpacking work can be done easily and smoothly. There is a guide fit to the corner of the carton. Blade folding is possible with a tail plug.
  • Specified compatible spare blades
    L-20、BL-20、VL-20、BL-50、L-50
  • Cutter blade material
    Special Cutting Edge Steel (SK120)
  • Material Body
    Polycarbonate
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Makes unpacking cardboard packaging smooth and easy.
· A guide which fits carton corners is included.
· The blade can be folded using a tail plug.

Specifications of LK-010

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    160
  • Trusco Code
    422-8910
  • Mass(g)
    79
  • Features
    Cardboard box unpacking work can be done easily and smoothly. There is a guide fit to the corner of the carton. Blade folding is possible with a tail plug.
  • Specified compatible spare blades
    L-20、BL-20、VL-20、BL-50、L-50
  • Cutter blade material
    Special Cutting Edge Steel (SK120)
  • Material Body
    Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
LK-010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 562.28

CUTTERS FOR PACKAGING 4 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1