(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Envelope Unsealing Knife "KAI Chan"

Envelope Unsealing Knife "KAI Chan"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-130-R

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Trusco Code
    403-6361
  • Mass(g)
    15
  • Features
    Ideal for opening and closing packages. Can be used in measures against contaminants and in safety measures. Convenient and secure short blade.
  • Color
    Red
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin (PP)
  • Amount Of Content
    1 pc.
Part Number
DC-130-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 193.17

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Trusco Code
    403-6361
  • Mass(g)
    15
  • Features
    Ideal for opening and closing packages. Can be used in measures against contaminants and in safety measures. Convenient and secure short blade.
  • Color
    Red
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for opening and closing packages.
· Useful for preventing foreign matter contamination and safety measures.
· Convenient and safe short blade.
[Applications]
· For opening and closing cardboard boxes and other packages.
· For cutting PP tape and PP bands.

Specifications of DC-130-R

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Trusco Code
    403-6361
  • Mass(g)
    15
  • Features
    Ideal for opening and closing packages. Can be used in measures against contaminants and in safety measures. Convenient and secure short blade.
  • Color
    Red
  • Cutter blade material
    Stainless steel for cutlery
  • Material Body
    Polypropylene Resin (PP)
  • Amount Of Content
    1 pc.
Part Number
DC-130-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 193.17

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1