(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Compass Saw with Replaceable Blade, Swordsmith (with Point) Spare Blade

Pull Compass Saw with Replaceable Blade, Swordsmith (with Point) Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KB-100T

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Product Blade Length(mm)
    100
  • Trusco Code
    365-3552
  • Mass(g)
    9
  • Amount Of Content
    1 pc.
Part Number
KB-100T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 347.00

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· The optimal Yasuki steel is used for the saw materials. A multi-purpose replaceable blade type. Comes with a blade point that enables both pilot hole making and cutting to be performed with a single saw.

Specifications of KB-100T

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Other
    Option
  • Product Blade Length(mm)
    100
  • Trusco Code
    365-3552
  • Mass(g)
    9
  • Amount Of Content
    1 pc.
Part Number
KB-100T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 347.00

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible with one piece from the pilot hole drilling to the cutting with attaching the edge cutting tip. 
●Ridge number is 12 threads/30.3mm (1 Chinese inch).

Usage

●For grinding decorative plywood/new construction material boards/veneer/wood/gypsum board etc.

Specification

●Blade Length(mm):100
●Total Length(mm):150
●SPQ(sheet):10

Materials

●Blade: YASUKI Steel
●Handle: ABS Resin