(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Compass Saw with Replaceable Blade, Swordsmith Spare Blade (K-120)

Pull Compass Saw with Replaceable Blade, Swordsmith Spare Blade (K-120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
K-120
KB-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Trusco Code Mass
(g)
Amount Of Content

฿ 435.70

SAW SERIES 1 Piece(s) 10 Day(s) - 253-5637 45 1 pc.

฿ 347.00

SAW SERIES 1 Piece(s) 10 Day(s) Option 253-5645 10 1 pc.

Basic Specifications

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Product Blade Length(mm)
    120
  • Use
    For ripping out fancy plywood or new building wooden boards, veneer, wooden material, gypsum board, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The optimal Yasuki steel is used for the saw materials. A multi-purpose replaceable blade type. The rounded blade makes it difficult to damage wiring, etc., in the wall.

Part Number
K-120
KB-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Trusco Code Mass
(g)
Amount Of Content

฿ 435.70

SAW SERIES 1 Piece(s) 10 Day(s) - 253-5637 45 1 pc.

฿ 347.00

SAW SERIES 1 Piece(s) 10 Day(s) Option 253-5645 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1