(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Compass Saw with Replaceable Blade, Swordsmith

Push Compass Saw with Replaceable Blade, Swordsmith

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of K-120P

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Overall Length(mm)
    200 ~ 299
  • Product Blade Length(mm)
    120
  • Product Total Length(mm)
    270
  • Trusco Code
    365-3544
  • Mass(g)
    45
  • Features
    It is convenient for ceiling work because chips do not easily fall down. Number of teeth is 12 / 30.3 (1 size).
  • Use
    For press-cutting of fancy plywood or new building wooden boards, veneer, wooden material, gypsum board, etc.
  • Amount Of Content
    1 pc.
Part Number
K-120P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 435.70

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Overall Length(mm)
    200 ~ 299
  • Product Blade Length(mm)
    120
  • Product Total Length(mm)
    270
  • Trusco Code
    365-3544
  • Mass(g)
    45
  • Features
    It is convenient for ceiling work because chips do not easily fall down. Number of teeth is 12 / 30.3 (1 size).
  • Use
    For press-cutting of fancy plywood or new building wooden boards, veneer, wooden material, gypsum board, etc.
  • Amount Of Content
    1 pc.

Product Description

Convenient for ceiling work because the cut scraps do not easily fall down. 12 teeth per 30.3 mm. For push cutting of decorative plywood, new building boards, veneer, wood and gypsum boards, etc.

[Features]
· The optimal Yasuki steel is used for the saw materials.
· A multi-purpose replaceable blade type.
· Convenient for ceiling work because the cut scraps do not easily fall down.

Specifications of K-120P

  • Product Type
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Yasugi Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    ~ 199
  • Overall Length(mm)
    200 ~ 299
  • Product Blade Length(mm)
    120
  • Product Total Length(mm)
    270
  • Trusco Code
    365-3544
  • Mass(g)
    45
  • Features
    It is convenient for ceiling work because chips do not easily fall down. Number of teeth is 12 / 30.3 (1 size).
  • Use
    For press-cutting of fancy plywood or new building wooden boards, veneer, wooden material, gypsum board, etc.
  • Amount Of Content
    1 pc.
Part Number
K-120P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 435.70

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1