(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earmuffs H7A

Earmuffs H7A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of H7A

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    140
  • Height(mm)
    205
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Trusco Code
    373-9813
  • Mass(g)
    220
  • Features
    Suitable for noise environments of up to 101 dB. Headband type.
  • Specifications
    JIS T8161 EP1 Compliant Product
  • Amount Of Content
    1 pc.
Part Number
H7A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,562.51

EAR-MUFFS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    140
  • Height(mm)
    205
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Trusco Code
    373-9813
  • Mass(g)
    220
  • Features
    Suitable for noise environments of up to 101 dB. Headband type.
  • Specifications
    JIS T8161 EP1 Compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Applicable for environments with noise levels up to 101 dB.
· Headband type.
[Applications]
· For noisy work

Specifications of H7A

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    140
  • Height(mm)
    205
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Trusco Code
    373-9813
  • Mass(g)
    220
  • Features
    Suitable for noise environments of up to 101 dB. Headband type.
  • Specifications
    JIS T8161 EP1 Compliant Product
  • Amount Of Content
    1 pc.
Part Number
H7A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,562.51

EAR-MUFFS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1