(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Rescue Set" (19-Piece)

"Rescue Set" (19-Piece)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MDS-1024

  • Product Type
    Set for Disaster Relief Products
  • External dimensions (WidthxDepthxHigh)(mm)
    800x300x210
  • Effective dimensions (width x depth x height)(mm)
    780x280x200
  • Mass(g/Set)
    36800
  • Features
    Abundant attachments are attached with one touch. You can use it in a wide variety of applications by changing its attachments.
  • Specifications
    Disaster Relief Products, 19-point
  • Case
    Steel
  • Amount Of Content
    1 Set ((1) 10 Ton Hydraulic Unit (100 kN) (2) Wedge Ram (3) Plunger Head (4) Head with Rubber (5) V Type Head (6) Wedge Type Head (7) Flat Base (8) T-Shaped Plunger (9) For T-Shaped Ram (10) Male Connector (11) Lock Pin (12) 125 mm Single-Action Tube (13) 250 mm Single-Action Tube (14) 500 mm Single-Action Tube (15) 750 mm Single-Action Tube (16) Tube Joint (17) Male Joint (18) Female Joint (19) Metal Case)
Part Number
MDS-1024 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 133,118.00

฿ 108,065.19

RESCUE SETS 1 Piece(s) 40 Day(s) 1 Set ((1) 10 Ton Hydraulic Unit (100 kN) (2) Wedge Ram (3) Plunger Head (4) Head with Rubber (5) V Type Head (6) Wedge Type Head (7) Flat Base (8) T-Shaped Plunger (9) For T-Shaped Ram (10) Male Connector (11) Lock Pin (12) 125 mm Single-Action Tube (13) 250 mm Single-Action Tube (14) 500 mm Single-Action Tube (15) 750 mm Single-Action Tube (16) Tube Joint (17) Male Joint (18) Female Joint (19) Metal Case)

Basic Specifications

  • Product Type
    Set for Disaster Relief Products
  • External dimensions (WidthxDepthxHigh)(mm)
    800x300x210
  • Effective dimensions (width x depth x height)(mm)
    780x280x200
  • Mass(g/Set)
    36800
  • Features
    Abundant attachments are attached with one touch. You can use it in a wide variety of applications by changing its attachments.
  • Specifications
    Disaster Relief Products, 19-point
  • Case
    Steel
  • Amount Of Content
    1 Set ((1) 10 Ton Hydraulic Unit (100 kN) (2) Wedge Ram (3) Plunger Head (4) Head with Rubber (5) V Type Head (6) Wedge Type Head (7) Flat Base (8) T-Shaped Plunger (9) For T-Shaped Ram (10) Male Connector (11) Lock Pin (12) 125 mm Single-Action Tube (13) 250 mm Single-Action Tube (14) 500 mm Single-Action Tube (15) 750 mm Single-Action Tube (16) Tube Joint (17) Male Joint (18) Female Joint (19) Metal Case)

Product Description

[Features]
· Abundant attachments can be attached with one touch.
· Can be used for a wide variety of applications by changing the attachments.
[Applications]
· Repairing damaged cars.
· For disaster rescue sites.
· Hydraulic work on construction sites.

Specifications of MDS-1024

  • Product Type
    Set for Disaster Relief Products
  • External dimensions (WidthxDepthxHigh)(mm)
    800x300x210
  • Effective dimensions (width x depth x height)(mm)
    780x280x200
  • Mass(g/Set)
    36800
  • Features
    Abundant attachments are attached with one touch. You can use it in a wide variety of applications by changing its attachments.
  • Specifications
    Disaster Relief Products, 19-point
  • Case
    Steel
  • Amount Of Content
    1 Set ((1) 10 Ton Hydraulic Unit (100 kN) (2) Wedge Ram (3) Plunger Head (4) Head with Rubber (5) V Type Head (6) Wedge Type Head (7) Flat Base (8) T-Shaped Plunger (9) For T-Shaped Ram (10) Male Connector (11) Lock Pin (12) 125 mm Single-Action Tube (13) 250 mm Single-Action Tube (14) 500 mm Single-Action Tube (15) 750 mm Single-Action Tube (16) Tube Joint (17) Male Joint (18) Female Joint (19) Metal Case)
Part Number
MDS-1024 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 133,118.00

฿ 108,065.19

RESCUE SETS 1 Piece(s) 40 Day(s) 1 Set ((1) 10 Ton Hydraulic Unit (100 kN) (2) Wedge Ram (3) Plunger Head (4) Head with Rubber (5) V Type Head (6) Wedge Type Head (7) Flat Base (8) T-Shaped Plunger (9) For T-Shaped Ram (10) Male Connector (11) Lock Pin (12) 125 mm Single-Action Tube (13) 250 mm Single-Action Tube (14) 500 mm Single-Action Tube (15) 750 mm Single-Action Tube (16) Tube Joint (17) Male Joint (18) Female Joint (19) Metal Case)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1