(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Hook for Disaster Prevention (DHS-5E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DHS-1E SALE
DHS-2.5E SALE
DHS-2.5LE SALE
DHS-3.5E SALE
DHS-5E SALE
DHS-5LE SALE
DHTS-5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Claw part lift
(kN)
Head lift
(kN)
Claw part lowest position
(mm)
Stroke
(mm)
Body height
(mm)
Claw Portion Size (Length x Width) Claw Part Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,966.43

฿ 17,314.08

RESCUE SETS 1 Piece(s) 12 Day(s) Standard Claw Type 10 20 12 103 205 60X50 461-8505 6000 1 unit

฿ 27,329.34

฿ 23,055.03

RESCUE SETS 1 Piece(s) 12 Day(s) Standard Claw Type 25 50 19 110 235 60X50 461-8513 11000 1 unit

฿ 28,389.28

฿ 22,362.24

RESCUE SETS 1 Piece(s) 40 Day(s) Long jaw type 25 50 22 110 238 80X50 461-8521 12000 1 unit

฿ 28,933.80

฿ 23,447.95

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 35 70 22 115 238 60X50 461-8530 14000 1 unit

฿ 30,777.56

฿ 25,099.10

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 50 100 22 130 280 60X75 461-8548 19000 1 unit

฿ 33,975.49

฿ 26,891.60

RESCUE SETS 1 Piece(s) 40 Day(s) Long jaw type 50 100 25 130 283 80X75 461-8556 21000 1 unit

฿ 31,588.99

฿ 27,870.97

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 50 100 22 75 208 60X75 461-8564 16000 1 unit

Basic Specifications

  • Product Type
    Disaster Relief Supplies
  • Features
    Inserting the claw part of the jack into the narrowest gap and spreading will speed up rescue work. Colored red, a color for disaster prevention that visually stands out.
  • Specifications
    Handle Lever Rotation Type, Disaster Prevention Color
  • Material Quality
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· Speeds up rescue work because the jack with a claw attached can be inserted into the smallest of gaps and used to widen the gap. 
Uses a red color that makes it visually stand out as a disaster relief work item.
· Includes a specialized storage case perfect for carrying in a disaster.
[Applications]
· Used in disasters as life-saving equipment by firefighting-related organizations and community disaster response groups, etc.
· As disaster preparedness equipment in public facilities, office buildings, condominiums, hotels, and community halls, and by neighborhood associations and individual households, etc.

Part Number
DHS-1E SALE
DHS-2.5E SALE
DHS-2.5LE SALE
DHS-3.5E SALE
DHS-5E SALE
DHS-5LE SALE
DHTS-5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Claw part lift
(kN)
Head lift
(kN)
Claw part lowest position
(mm)
Stroke
(mm)
Body height
(mm)
Claw Portion Size (Length x Width) Claw Part Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,966.43

฿ 17,314.08

RESCUE SETS 1 Piece(s) 12 Day(s) Standard Claw Type 10 20 12 103 205 60X50 461-8505 6000 1 unit

฿ 27,329.34

฿ 23,055.03

RESCUE SETS 1 Piece(s) 12 Day(s) Standard Claw Type 25 50 19 110 235 60X50 461-8513 11000 1 unit

฿ 28,389.28

฿ 22,362.24

RESCUE SETS 1 Piece(s) 40 Day(s) Long jaw type 25 50 22 110 238 80X50 461-8521 12000 1 unit

฿ 28,933.80

฿ 23,447.95

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 35 70 22 115 238 60X50 461-8530 14000 1 unit

฿ 30,777.56

฿ 25,099.10

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 50 100 22 130 280 60X75 461-8548 19000 1 unit

฿ 33,975.49

฿ 26,891.60

RESCUE SETS 1 Piece(s) 40 Day(s) Long jaw type 50 100 25 130 283 80X75 461-8556 21000 1 unit

฿ 31,588.99

฿ 27,870.97

RESCUE SETS 1 Piece(s) 40 Day(s) Standard Claw Type 50 100 22 75 208 60X75 461-8564 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1