(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Type, DX Type

Portable Type, DX Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 07426

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    570
  • Depth(mm)
    520
  • Height(mm)
    380
  • Trusco Code
    404-6421
  • Mass(g)
    3800
  • Material Quality
    Polypropylene (PP)
  • Features
    Equipped with side paper holder and designed to be safe with few convex portions where the human bodies has contact. Has undergone anti-bacterial processing.
  • Accessories
    Toilet Seat Cover, Deodorant
  • Amount Of Content
    1 unit
Part Number
07426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,335.00

PORTABLE TOILETS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    570
  • Depth(mm)
    520
  • Height(mm)
    380
  • Trusco Code
    404-6421
  • Mass(g)
    3800
  • Material Quality
    Polypropylene (PP)
  • Features
    Equipped with side paper holder and designed to be safe with few convex portions where the human bodies has contact. Has undergone anti-bacterial processing.
  • Accessories
    Toilet Seat Cover, Deodorant
  • Amount Of Content
    1 unit

Product Description

[Features]
· A toilet with a toilet paper holder built into the side and a safe design that minimizes protrusions on the parts of the toilet that come into contact with the body.
· Treated with antibacterial agents.

Specifications of 07426

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    570
  • Depth(mm)
    520
  • Height(mm)
    380
  • Trusco Code
    404-6421
  • Mass(g)
    3800
  • Material Quality
    Polypropylene (PP)
  • Features
    Equipped with side paper holder and designed to be safe with few convex portions where the human bodies has contact. Has undergone anti-bacterial processing.
  • Accessories
    Toilet Seat Cover, Deodorant
  • Amount Of Content
    1 unit
Part Number
07426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,335.00

PORTABLE TOILETS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1