(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo Foam (with arm cover)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OG-006ML

  • Product Type
    With Arm Cover
  • Specifications
    Long
  • Application
    For work
  • Size
    ML
  • Total Length(cm)
    67.0
  • Around Palm(cm)
    20.4
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • Trusco Code
    402-9780
  • Mass(g)
    147
  • Features
    The inner surface features a thick, cushioned foam layer that has excellent heat retention.
  • Use
    Used for scrubbing and washing by using water, cleaning, snow shoveling, and other work on cold days.
  • Thickness(mm)
    Approx. 0.9
  • Specifications
    Antimicrobial Treatment
  • Material Quality
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair
Part Number
OG-006ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 552.15

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Type
    With Arm Cover
  • Specifications
    Long
  • Application
    For work
  • Size
    ML
  • Total Length(cm)
    67.0
  • Around Palm(cm)
    20.4
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • Trusco Code
    402-9780
  • Mass(g)
    147
  • Features
    The inner surface features a thick, cushioned foam layer that has excellent heat retention.
  • Use
    Used for scrubbing and washing by using water, cleaning, snow shoveling, and other work on cold days.
  • Thickness(mm)
    Approx. 0.9
  • Specifications
    Antimicrobial Treatment
  • Material Quality
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The inside has a thick foam layer with cushioning for excellent heat retention.
· The inside and outside are treated with an antibacterial process to control mold and odor.
· The arm cover provides support to the underarm to block entry of water from the cuffs.
[Applications]
· For performing work in water, cleaning, snow removal, and work in cold temperatures.

Specifications of OG-006ML

  • Product Type
    With Arm Cover
  • Specifications
    Long
  • Application
    For work
  • Size
    ML
  • Total Length(cm)
    67.0
  • Around Palm(cm)
    20.4
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • Trusco Code
    402-9780
  • Mass(g)
    147
  • Features
    The inner surface features a thick, cushioned foam layer that has excellent heat retention.
  • Use
    Used for scrubbing and washing by using water, cleaning, snow shoveling, and other work on cold days.
  • Thickness(mm)
    Approx. 0.9
  • Specifications
    Antimicrobial Treatment
  • Material Quality
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair
Part Number
OG-006ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 552.15

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1