(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Polyethylene Gloves (Outer Embossed, 200 Pcs)

Thin Rubber Gloves, Polyethylene Gloves (Outer Embossed, 200 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 240.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VERTE-575-L
VERTE-575-M
VERTE-575-S
VERTE-575-SS
VERTE-576-L
VERTE-576-M
VERTE-576-S
VERTE-576-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Color Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 28 Clear 33.0 8.8 400/Box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28 Clear 30.0 8.2 390/Box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 28 Clear 27.8 7.4 380/box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 28 Clear 26.0 7.2 350/box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 27 Blue 33.0 8.8 390/Box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 27 Blue 30.0 8.2 370/box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 27 Blue 27.8 7.4 360/box 1 Box (200 Sheets)

฿ 240.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 27 Blue 26.0 7.2 350/box 1 Box (200 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Material Quality
    Low Density Polyethylene
  • Features
    It is a perfect-fitting type that is excellent in elasticity and flexibility.
  • Use
    Food Processing, Food Supermarket, Food Supply Center etc.
  • Thickness(mm)
    0.026
  • Product Specifications
    Food Sanitation Law Compliant
  • 1 Box (200 Sheets)

Product Description

[Features]
· Excellent elasticity and flexibility with a perfect fit.
· The structure narrows at the finger joints to prevent slipping.
[Applications]
· Food processing, supermarket food handling, school/hospital kitchens, etc.

Part Number
VERTE-575-L
VERTE-575-M
VERTE-575-S
VERTE-575-SS
VERTE-576-L
VERTE-576-M
VERTE-576-S
VERTE-576-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Color Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 28 Clear 33.0 8.8 400/Box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28 Clear 30.0 8.2 390/Box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 28 Clear 27.8 7.4 380/box 1 Box (200 Sheets)

฿ 314.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 28 Clear 26.0 7.2 350/box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 27 Blue 33.0 8.8 390/Box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 27 Blue 30.0 8.2 370/box 1 Box (200 Sheets)

฿ 334.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 27 Blue 27.8 7.4 360/box 1 Box (200 Sheets)

฿ 240.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 27 Blue 26.0 7.2 350/box 1 Box (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1