(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Thin Disposable Gloves Powdered (100 Pieces Per Packet) (VERTE-600N-L)

Natural Rubber Thin Disposable Gloves Powdered (100 Pieces Per Packet) (VERTE-600N-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VERTE-600N-L
VERTE-600N-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Weight
(g)

฿ 779.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 7.5 730/box 1 Box (100 Sheets)

฿ 779.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 7.0 640/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    White
  • Around Palm(cm)
    20
  • Material Quality
    Natural Rubber
  • Features
    It is strong against scratches and splitting, and maintains its softness even at low temperatures.
  • Use
    Food Processing Industry, Food and Beverage Industry, Mechanical Assembly.
  • Thickness(mm)
    0.12
  • Product Specifications
    Food Sanitation Law Compliant
  • 1 Box (100 Sheets)

Product Description

[Features]
· Resistant to scratches and tears and retains softness even at low temperatures.
· Excellent elasticity, thin, and fits snugly to the fingertips.

[Application]
· Food processing industry, food service industry, and machine assembly.

Part Number
VERTE-600N-L
VERTE-600N-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Weight
(g)

฿ 779.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 7.5 730/box 1 Box (100 Sheets)

฿ 779.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 7.0 640/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong against scratches and tears and keeps it soft even at low temperature.

Usage

●Food processing industry, food industry, machine assembly.

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.12mm
●Food Sanitation Act Compliant Product

Materials

●Natural Rubber