(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Chemical Protection Clothing, "4540 PLUS"

3M<SUP>TM</SUP> Chemical Protection Clothing, "4540 PLUS"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 465.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4540-PLUS-L
4540-PLUS-M
4540-PLUS-XL
4540-PLUS-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 468.24

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 174~181 100~108 368-9794 200 1 Pair

฿ 465.98

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 167~176 92~100 368-9808 185 1 Pair

฿ 526.00

PROTECTIVE CLOTHES 1 Piece(s) Same day XL 179~187 108~115 368-9816 215 1 Pair

฿ 472.75

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) XXL 186~194 115~124 368-9824 230 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    EN Standard Product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Features
    Soft polyester knit / cotton cuffs enhance comfort.
  • Material Quality
    Polypropylene (PP), Polyethylene (PE)
  • Color
    White
  • Application Details
    Asbestos removal work, dioxin level 1, factory cleaning and maintenance, painting work, chemical production, agricultural chemical distribution work.
  • Specifications
    EN Standard Type 5 - 6 Compliant Product (for protection against particles and mist) / Disposable
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The film-laminated polypropylene/polyethylene non-woven fabric improves the protective performance.
· An SMMMS structure is used for the deltoid area, improving breathability.
· The fastener cover includes tape to prevent the intrusion of dust. The tape can be applied and removed repeatedly.
· The soft knit polyester/cotton cuffs improve comfort.
[Applications]
· Removing asbestos, dioxin level 1, factory cleaning and maintenance, painting, pharmaceutical production and applying agricultural chemicals.

Part Number
4540-PLUS-L
4540-PLUS-M
4540-PLUS-XL
4540-PLUS-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 468.24

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 174~181 100~108 368-9794 200 1 Pair

฿ 465.98

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) M 167~176 92~100 368-9808 185 1 Pair

฿ 526.00

PROTECTIVE CLOTHES 1 Piece(s) Same day XL 179~187 108~115 368-9816 215 1 Pair

฿ 472.75

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) XXL 186~194 115~124 368-9824 230 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1