(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety work shoes Spider Max #6100 (V6100BK-24)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V6100BK-23.5
V6100BK-24
V6100BK-24.5
V6100BK-25
V6100BK-25.5
V6100BK-26
V6100BK-26.5
V6100BK-27
V6100BK-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 23.5 326-6702 735 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 326-6711 755 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 326-6729 780 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 326-6737 805 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 326-6745 830 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 326-6753 850 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 326-6761 865 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 326-6770 880 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 326-6788 905 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    Included
  • Compressive load resistance
    10kN
  • Foot Width Size
    EEE
  • Specifications
    JIS Class S Equivalent Steel-Made Toe Oil-Resistant Bottom Rubber
  • Toecap
    Made of Steel
  • Soles
    Synthetic Rubber 1 Layer
  • Instep cover
    Synthetic Leather / Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
·The bottom is oil resistant and has excellent slip resistance.
·Treated with antibacterial and deodorizing treatment.
·Has good cushioning and is resistant to fatigue.
[Applications]
·Work inside the factory (slippery with oil).
·warehouse work.
·Building maintenance business.
·For logistics drivers.

Part Number
V6100BK-23.5
V6100BK-24
V6100BK-24.5
V6100BK-25
V6100BK-25.5
V6100BK-26
V6100BK-26.5
V6100BK-27
V6100BK-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 23.5 326-6702 735 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 326-6711 755 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 326-6729 780 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 326-6737 805 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 326-6745 830 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 326-6753 850 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 326-6761 865 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 326-6770 880 1 Pair

฿ 2,157.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 326-6788 905 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1