(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sneaker with Resin Toe Box Intended for Roof Top Work (YG15-BL-24)

Sneaker with Resin Toe Box Intended for Roof Top Work (YG15-BL-24)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YG15-BL-23.5
YG15-BL-24
YG15-BL-24.5
YG15-BL-25
YG15-BL-25.5
YG15-BL-26
YG15-BL-26.5
YG15-BL-27
YG15-BL-28
YG15-BL-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 23.5 384-4871 630 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 24 384-4889 650 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 24.5 384-4897 670 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 25 384-4901 690 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 25.5 384-4919 710 1 Pair

฿ 2,027.18

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 26 384-4927 730 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 26.5 384-4935 750 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 27 384-4943 770 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 28 384-4951 810 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 29 384-4960 830 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    Black/Blue
  • Material Quality
    Upper Cover: Artificial Leather; Toe Box: Resin; Sole: EVA / Synthetic Rubber
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5±0.1kN
  • 1 Pair

Product Description

[Features]
· Supports safety in slippery environments, with the double effect of a special combination of materials and a slip-resistant sole design.
· Since the shoe has excellent flexibility, it is ideal for work in which frequent crouching is performed.

Part Number
YG15-BL-23.5
YG15-BL-24
YG15-BL-24.5
YG15-BL-25
YG15-BL-25.5
YG15-BL-26
YG15-BL-26.5
YG15-BL-27
YG15-BL-28
YG15-BL-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 23.5 384-4871 630 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 24 384-4889 650 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 24.5 384-4897 670 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 25 384-4901 690 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 25.5 384-4919 710 1 Pair

฿ 2,027.18

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 26 384-4927 730 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 26.5 384-4935 750 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 10 Day(s) 27 384-4943 770 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 28 384-4951 810 1 Pair

฿ 2,002.57

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 29 384-4960 830 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1