(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask 8710

Disposable Dust Mask 8710

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 8710-DS1Z

  • Product applications
    For general work
  • Product Model
    Mask body
  • Standard
    DS1
  • Particle Collection Efficiency(%)
    80 or more
  • Inhalation Resistance(Pa)
    45 or Less
  • Vertical(mm)
    125
  • Horizontal(mm)
    135
  • Trusco Code
    380-2167
  • Mass(g)
    10.5/Sheets
  • Specifications
    Head fitting type
  • Charging Time
    14 hour
  • Amount Of Content
    1 Box (22 Sheets)
Part Number
8710-DS1Z
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,908.62

DISPABLE DUST RESPIRATORS 1 Pack(s)

22 Pieces Per Package

12 Day(s) 1 Box (22 Sheets)

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Standard
    DS1
  • Particle Collection Efficiency(%)
    80 or more
  • Inhalation Resistance(Pa)
    45 or Less
  • Vertical(mm)
    125
  • Horizontal(mm)
    135
  • Trusco Code
    380-2167
  • Mass(g)
    10.5/Sheets
  • Specifications
    Head fitting type
  • Charging Time
    14 hour
  • Amount Of Content
    1 Box (22 Sheets)

Product Description

[Features]
· Standard cup-type disposable mask.
· Also features a long max. usage time (14 hours), allowing the user to wear the mask with confidence.
· Japan certification DS1 rated product (No. TM368)
[Applications]
· General powder dust work, polishing work, etc.

Specifications of 8710-DS1Z

  • Product applications
    For general work
  • Product Model
    Mask body
  • Standard
    DS1
  • Particle Collection Efficiency(%)
    80 or more
  • Inhalation Resistance(Pa)
    45 or Less
  • Vertical(mm)
    125
  • Horizontal(mm)
    135
  • Trusco Code
    380-2167
  • Mass(g)
    10.5/Sheets
  • Specifications
    Head fitting type
  • Charging Time
    14 hour
  • Amount Of Content
    1 Box (22 Sheets)
Part Number
8710-DS1Z
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,908.62

DISPABLE DUST RESPIRATORS 1 Pack(s)

22 Pieces Per Package

12 Day(s) 1 Box (22 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1