(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
670-GY |
670G-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Detail Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 467.00 |
GOODS FOR HELMET | 1 Piece(s) | 1 Day(s) | 94 | General-Purpose Type | 213-5582 | 1 pc. | ||
฿ 434.00 |
GOODS FOR HELMET | 1 Piece(s) | 1 Day(s) | 97 | Grooving Type | 324-2781 | 1 pc. |
[Features]
·The whistle can be stored on the cap when not in use.
·After use, the whistle retracts naturally when you let go.
·It is always close at hand and can be used to prevent loss.
Part Number |
---|
670-GY |
670G-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Detail Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 467.00 |
GOODS FOR HELMET | 1 Piece(s) | 1 Day(s) | 94 | General-Purpose Type | 213-5582 | 1 pc. | ||
฿ 434.00 |
GOODS FOR HELMET | 1 Piece(s) | 1 Day(s) | 97 | Grooving Type | 324-2781 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?